Miniature, Stand-alone Network-based Servo Drive (Up to 20 A/100 V)
Up to 1.6 kW of continuous power
The Gold Solo Whistle is a compact, integrated digital servo drive that weighs just 106 g (3.74 oz) and offers up to 1.6 kW of continuous power or 3.2 kW of peak power. The Gold Solo Whistle is an integrated solution designed to simply and efficiently connect the Gold Whistle servo drive directly to the application. The solution consists of the Gold Whistle together with a convenient connection interface which either eliminates or reduces development time and resources when designing an application’s PCB board.
This advanced, high power density servo drive provides top performance, advanced networking and built-in safety, as well as a fully featured motion controller and local intelligence. The Gold DC Whistle is powered by a single 12 V – 95 V isolated DC power source (not included) and a “smart” control-supply algorithm enables the drive to operate with only one power supply with no need for an auxiliary power supply for the logic.
In conjunction with the Gold Maestro, the ultimate distributed network motion controller, and the other members of the Gold Line of intelligent servo drives, state-of-the-art solutions for the most challenging multi-axis motion applications can be easily implemented, with a short development cycle while maintaining high performance.
|