Motion Control - ElmoMC

Environmental Conditions


Gold Line

Feature

Details

Operating ambient temperature
according to IEC60068-2-2

0 °C to 40 °C (32 °F to 104 °F)

Storage temperature

-20 °C to +85 °C ( -4 °F to +185 °F)

Maximum non-condensing humidity
according to IEC60068-2-78

95%

Maximum Operating Altitude

2,000 m (6562 feet)
It should be noted that servo drives capable of higher operating altitudes are available on request.

Mechanical Shock
according to IEC60068-2-27

15g / 11ms Half Sine

Vibration
according to IEC60068-2-6

5 Hz ≤ f ≤ 10 Hz: ±10mm
10 Hz ≤ f ≤ 57 Hz: 4G
57 Hz ≤ f ≤ 500 Hz:5G

 

ExtrIQ Series

Feature

Operation Conditions

Range

Ambient Temperature Range

Non-operating conditions

-50 °C to +100 °C (-58 °F to 212 °F)

Operating conditions

-40 °C to +70 °C (-40 °F to 160 °F)

Temperature Shock

Non-operating conditions

-40 °C to +70 °C (-40 °F to 160 °F)
within 3 min

Altitude

Non-operating conditions

Unlimited

Operating conditions

-400 m to 12,000 m (-1312 to 39370 feet)

Maximum Humidity

Non-operating conditions

Up to 95% relative humidity
non-condensing at 35 °C (95 °F)

Operating conditions

Up to 95% relative humidity non-condensing at 25 °C (77 °F), up to 90% relative humidity non-condensing at 42 °C (108 °F)

Vibration

Operating conditions

20 Hz to 2,000 Hz, 14.6 g

Mechanical Shock

Non-operating conditions

±40g; Half sine, 11 msec

Operating conditions

±20g; Half sine, 11 msec

Atmosphere

Operating area atmosphere

No flammable gases or vapors permitted in area