Collaborative Robot

With high power density, onboard intelligence, and built-in connectivity, Elmo drives equip robotic camera dolly to shoot extreme live-action footage.
Computer-generated imagery (CGI) can create extraordinary scenes but for edge-of-the-seat blockbusters, there’s no substitute for live-action shooting. Live filming enables directors to change camera angles, explore alternative approaches with their actors, and even swap out dialogue. The problem is that human-operated dollies simply can’t deliver the explosive speed and acceleration demanded by cutting-edge action films. That’s why Mega Trax developed the MX 500 semi-autonomous, high-speed robotic dolly system. With the help of compact, high-power servo drives from Elmo Motion Control, the MX 500 can accelerate cameras to speeds of better than 90 mph in a matter of seconds. The best part is that the drives enable the MX 500 to execute these moves repeatably, reliably, and in the most rugged conditions imaginable.