* The Global Electronic Components Shortage
ISL, till the shortage crisis will be over (6- 12 months) the delivery time of the ISL is ”up to 12 weeks”.
To make the entire supply chain more efficient, we’ve made large investments into our state-of-the-art production facility, enabling our customers to be more competitive.
Our In-Stock List (ISL) has been significantly updated, featuring more products, greater features, and power rating variety.
The extended offer now includes the Double Gold Twitter (160A) – World’s smallest most powerful servo.
Top Motion Technology
- Shorten your time to market
- Speed up development cycle
- Immediate samples for OEM prototype testing
- Stock on spare parts
- Non OEM small quantities available
Gold Line
Gold Maestro
Multi Axis Network Based Motion Controller
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
GOLD-MAESTRO01 | Gold Series Maestro, Panel Mounted, 13-96VDC Power Supply | N/A |
Platinum Maestro
Advanced Multi Axis EtherCAT Motion Controller, for high precision, high synchronization applications.
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
P-MAS0N | Platinum Series Maestro, Panel Mounted, 12-31VDC Power Supply, Without Extended I/O, Without IEC License | |
P-MAS01 | Platinum Series Maestro, Panel Mounted, 12-31VDC Power Supply, Without Extended I/O, With IEC License | |
P-MAS0V | Platinum Series Maestro, Panel Mounted, 12-31VDC Power Supply, Without Extended I/O, With IEC License and Visualization Option |
Gold Twitter
The NANO Servo Drive that provides over 5500 qualitative Watts
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-TWI10/100EES | Gold Series Twitter, Board Level Module, 10A (Continuous), 100VDC, EtherCAT, Encoder,VL95 | N/A |
G-TWI10/100EEH | Gold Series Twitter, Board Level Module, 10A (Continuous), 100VDC, EtherCAT, Encoder,VL95, With Heatsink | N/A |
G-TWI10/100SEH | Gold Series Twitter, Board Level Module, 10A (Continuous), 100VDC, CANopen, Encoder,VL95, With Heatsink | N/A |
G-TWI10/100SES | Gold Series Twitter, Board Level Module, 10A (Continuous), 100VDC, CANopen, Encoder,VL95 | N/A |
G-TWIR80/80EES | Gold Series Twitter, Board Level Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Encoder,VL95 | N/A |
G-TWIR80/80EEH | Gold Series Twitter, Board Level Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Encoder,VL95, With Heatsink | N/A |
G-TWIR80/80SES | Gold Series Twitter, Board Level Module, 80A (Continuous, No Peak), 80VDC, CANopen, Encoder,VL95 | N/A |
G-TWIR80/80SEH | Gold Series Twitter, Board Level Module, 80A (Continuous, No Peak), 80VDC, CANopen, Encoder,VL95, With Heatsink | N/A |
G-TWIR80/80ERS | Gold Series Twitter, Board Level Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Resolver,VL95 | N/A |
G-TWIR80/80ERH | Gold Series Twitter, Board Level Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Resolver,VL95, With Heatsink | N/A |
G-TWIR80/80SRS | Gold Series Twitter, Board Level Module, 80A (Continuous, No Peak), 80VDC, CANopen, Resolver,VL95 | N/A |
G-TWIR80/80SRH | Gold Series Twitter, Board Level Module, 80A (Continuous, No Peak), 80VDC, CANopen, Resolver,VL95, With Heatsink | N/A |
G-TWI3/100SES | Gold Series Twitter, Board Level Module, 3A (Continuous), 100VDC, CANopen, Encoder,VL95 | N/A |
G-TWI3/100SEH | Gold Series Twitter, Board Level Module, 3A (Continuous), 100VDC, CANopen, Encoder,VL95, With Heatsink | N/A |
G-TWI3/100EES | Gold Series Twitter, Board Level Module, 3A (Continuous), 100VDC, EtherCAT, Encoder,VL95 | N/A |
G-TWI3/100EEH | Gold Series Twitter, Board Level Module, 3A (Continuous), 100VDC, EtherCAT, Encoder,VL95, With Heatsink | N/A |
G-TWI6/100SES | Gold Series Twitter, Board Level Module, 6A (Continuous), 100VDC, CANopen, Encoder,VL95 | N/A |
G-TWI6/100SEH | Gold Series Twitter, Board Level Module, 6A (Continuous), 100VDC, CANopen, Encoder,VL95, With Heatsink | N/A |
G-TWI6/100EES | Gold Series Twitter, Board Level Module, 6A (Continuous), 100VDC, EtherCAT, Encoder,VL95 | N/A |
G-TWI6/100EEH | Gold Series Twitter, Board Level Module, 6A (Continuous), 100VDC, EtherCAT, Encoder,VL95, With Heatsink | N/A |
Gold Solo Twitter
The Gold Solo Twitter combines the Gold Twitter compactness and intelligence with a smart minature interface board. It is the World’s smallest most powerful servo drive, which can deliver up to 5kW and is equipped with STO .
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-SOLTWI3/100EE7S | Gold Series Twitter, Interfaced Module, 3A (Continuous), 100VDC, EtherCAT, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWI3/100EE7H | Gold Series Twitter, Interfaced Module, 3A (Continuous), 100VDC, EtherCAT, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWI3/100SE7S | Gold Series Twitter, Interfaced Module, 3A (Continuous), 100VDC, CANopen, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWI3/100SE7H | Gold Series Twitter, Interfaced Module, 3A (Continuous), 100VDC, CANopen, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-SOLTWI6/100EE7S | Gold Series Twitter, Interfaced Module, 6A (Continuous), 100VDC, EtherCAT, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWI6/100EE7H | Gold Series Twitter, Interfaced Module, 6A (Continuous), 100VDC, EtherCAT, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWI6/100SE7S | Gold Series Twitter, Interfaced Module, 6A (Continuous), 100VDC, CANopen, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWI6/100SE7H | Gold Series Twitter, Interfaced Module, 6A (Continuous), 100VDC, CANopen, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-SOLTWI10/100EE7S | Gold Series Twitter, Interfaced Module, 10A (Continuous), 100VDC, EtherCAT, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWI10/100EE7H | Gold Series Twitter, Interfaced Module, 10A (Continuous), 100VDC, EtherCAT, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWI10/100SE7S | Gold Series Twitter, Interfaced Module, 10A (Continuous), 100VDC, CANopen, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWI10/100SE7H | Gold Series Twitter, Interfaced Module, 10A (Continuous), 100VDC, CANopen, Encoder, 24V I/O & STO Source, Horizontal Power Connector,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-SOLTWI10/100EE9S | Gold Series Twitter, Interfaced Module,10A (Continuous), 100VDC, EtherCAT, Encoder, 24V I/O Sink & 24V STO Source, Horizontal Power Connection,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWI10/100EE9H | Gold Series Twitter, Interfaced Module,10A (Continuous), 100VDC, EtherCAT, Encoder, 24V I/O Sink & 24V STO Source, Horizontal Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWI10/100SE9S | Gold Series Twitter, Interfaced Module, 10A (Continuous), 100VDC, CANopen, Encoder, 24V I/O Sink & 24V STO Source, Horizontal Power Connection,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWI10/100SE9H | Gold Series Twitter, Interfaced Module, 10A (Continuous), 100VDC, CANopen, Encoder, 24V I/O Sink & 24V STO Source, Horizontal Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-SOLTWIR50/100EE1S | Gold Series Twitter, Interfaced Module, 50A (Continuous, No Peak), 100VDC, EtherCAT, Encoder, 24V I/O & STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWIR50/100EE1H | Gold Series Twitter, Interfaced Module, 50A (Continuous, No Peak), 100VDC, EtherCAT, Encoder, 24V I/O & STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWIR50/100SE1S | Gold Series Twitter, Interfaced Module, 50A (Continuous, No Peak), 100VDC,CANopen, Encoder, 24V I/O & STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWIR50/100SE1H | Gold Series Twitter, Interfaced Module, 50A (Continuous, No Peak), 100VDC,CANopen, Encoder, 24V I/O & STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-SOLTWIR50/100EE3S | Gold Series Twitter, Interfaced Module, 50A (Continuous, No Peak), 100VDC, EtherCAT, Encoder, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWIR50/100EE3H | Gold Series Twitter, Interfaced Module, 50A (Continuous, No Peak), 100VDC, EtherCAT, Encoder, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWIR50/100SE3S | Gold Series Twitter, Interfaced Module, 50A (Continuous, No Peak), 100VDC, CANopen, Encoder, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWIR50/100SE3H | Gold Series Twitter, Interfaced Module, 50A (Continuous, No Peak), 100VDC, CANopen, Encoder, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80EE1S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Encoder, 24V I/O & STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80EE1H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Encoder, 24V I/O & STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80EE2S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Encoder, 5V I/O & STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80EE2H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Encoder, 5V I/O & STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80ER1S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Resolver, 24V I/O & STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80ER1H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Resolver, 24V I/O & STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80SR1S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC,CANopen, Resolver, 24V I/O & STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80SR1H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC,CANopen, Resolver, 24V I/O & STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80SE1S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC,CANopen, Encoder, 24V I/O & STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80SE1H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC,CANopen, Encoder, 24V I/O & STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80SE2S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, CANopen, Encoder, 5V I/O & STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80SE2H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, CANopen, Encoder, 5V I/O & STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80SE3S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, CANopen, Encoder, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80SE3H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, CANopen, Encoder, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80EE3S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Encoder, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80EE3H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Encoder, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80ER2S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Resolver, 5V I/O & STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80ER2H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Resolver, 5V I/O & STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80ER3S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Resolver, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80ER3H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, EtherCAT, Resolver, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT03 |
G-SOLTWIR80/80SR2S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC,CANopen, Resolver, 5V I/O & STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80SR2H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC,CANopen, Resolver, 5V I/O & STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80SR3S | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, CANopen, Resolver, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95 | CBL-GSOLTWIKIT04 |
G-SOLTWIR80/80SR3H | Gold Series Twitter, Interfaced Module, 80A (Continuous, No Peak), 80VDC, CANopen, Resolver, 24V I/O Sink & 24V STO Source, Wires Power Connection,VL95, With Heatsink | CBL-GSOLTWIKIT04 |
G-TWIHSFLAT01 | Gold Series Twitter, Interfaced Module, Flat Heatsink Kit | |
G-TWIHSFINS01 | Gold Series Twitter, Interfaced Module, Fins Heatsink Kit | |
CBL-GSOLTWIKIT03 | Gold Series Twitter, Interfaced Module, EtherCAT Cable Kit | |
CBL-GSOLTWIKIT04 | Gold Series Twitter, Interfaced Module, CANopen Cable Kit |
Gold Solo Double Twitter
Provides over 10,000 of Qualitative Watts
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-SOLTWID160/80EESD | Gold Series Doble Twitter, Interfaced Module, 160A (Continuous, Thermaly Limited Only), 80VDC, EtherCAT, Encoder, 24V I/O & STO Source, VL Required | CBL-GSOLDTWIPOWKIT01 + CBL-GSOLTWIKIT03 |
G-SOLTWID160/80SESD | Gold Series Doble Twitter, Interfaced Module, 160A (Continuous, Thermaly Limited Only), 80VDC, CANopen, Encoder, 24V I/O & STO Source, VL Required | CBL-GSOLDTWIPOWKIT01 + CBL-GSOLTWIKIT04 |
G-SOLTWID160/80ERSD | Gold Series Doble Twitter, Interfaced Module, 160A (Continuous, Thermaly Limited Only), 80VDC, EtherCAT, Resolver, 24V I/O & STO Source, VL Required | CBL-GSOLDTWIPOWKIT01 + CBL-GSOLTWIKIT03 |
G-SOLTWID160/80SRSD | Gold Series Doble Twitter, Interfaced Module, 160A (Continuous, Thermaly Limited Only), 80VDC, CANopen, Resolver, 24V I/O & STO Source, VL Required | CBL-GSOLDTWIPOWKIT01 + CBL-GSOLTWIKIT04 |
Gold Bell
A High-Performance, Ultra-Small, Network-based (EtherCAT, CANopen) Stepper Motor Servo Drive that delivers up to 20A/100V and up to 10A/200V
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-BEL5/100EE | Gold Series Bell, Board Level Module, 5A (Continuous), 100VDC, EtherCAT, Encoder | N/A |
G-BEL5/100SE | Gold Series Bell, Board Level Module, 5A (Continuous), 100VDC, CANopen, Encoder | N/A |
G-BEL10/100EE | Gold Series Bell, Board Level Module, 10A (Continuous), 100VDC, EtherCAT, Encoder | N/A |
G-BEL10/100SE | Gold Series Bell, Board Level Module, 10A (Continuous), 100VDC, CANopen, Encoder | N/A |
G-BEL20/100EE | Gold Series Bell, Board Level Module, 20A (Continuous), 100VDC, EtherCAT, Encoder | N/A |
G-BEL20/100SE | Gold Series Bell, Board Level Module, 20A (Continuous), 100VDC, CANopen, Encoder | N/A |
Gold Solo Bell
A High-Performance, Ultra-Small, Network-based (EtherCAT, CANopen) Stepper Motor Servo Drive that delivers up to 20A/100V and up to 10A/200V
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-SOLBEL5/100EES | Gold Series Bell, Interfaced Module, 5A (Continuous), 100VDC, EtherCAT, Encoder, I/O & STO Source, | CBL-GSOLBELKIT01 |
G-SOLBEL5/100EEH | Gold Series Bell, Interfaced Module, 5A (Continuous), 100VDC, EtherCAT, Encoder, I/O Sink & STO Source | CBL-GSOLBELKIT01 |
G-SOLBEL5/100SES | Gold Series Bell, Interfaced Module, 5A (Continuous), 100VDC, CANopen, Encoder, I/O & STO Source, | CBL-GSOLBELKIT02 |
G-SOLBEL5/100SEH | Gold Series Bell, Interfaced Module, 5A (Continuous), 100VDC, CANopen, Encoder, I/O Sink & STO Source | CBL-GSOLBELKIT02 |
G-SOLBEL9/200EEH | Gold Series Bell, Interfaced Module, 9A (Continuous), 200VDC, EtherCAT, Encoder, I/O Sink & STO Source | CBL-GSOLBELKIT01 |
G-SOLBEL9/200SEH | Gold Series Bell, Interfaced Module, 9A (Continuous), 200VDC, CANopen, Encoder, I/O Sink & STO Source | CBL-GSOLBELKIT02 |
G-SOLBEL20/100EES | Gold Series Bell, Interfaced Module, 20A (Continuous), 100VDC, EtherCAT, Encoder, I/O & STO Source, | CBL-GSOLBELKIT01 |
G-SOLBEL20/100EEH | Gold Series Bell, Interfaced Module, 20A (Continuous), 100VDC, EtherCAT, Encoder, I/O Sink & STO Source | CBL-GSOLBELKIT01 |
G-SOLBEL20/100SES | Gold Series Bell, Interfaced Module, 20A (Continuous), 100VDC, CANopen, Encoder, I/O & STO Source, | CBL-GSOLBELKIT02 |
G-SOLBEL20/100SEH | Gold Series Bell, Interfaced Module, 20A (Continuous), 100VDC, CANopen, Encoder, I/O Sink & STO Source | CBL-GSOLBELKIT02 |
Gold DC Bell
High power density Gold servo drive for Stepper Motor
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-DCBEL10/100SES | Gold Series DC Bell, Panel Mounted, 10A (Continuous), 100VDC, CANopen, Encoder, I/O & STO Source, | CBL-GDCWHIKIT02 |
G-DCBEL10/100SEH | Gold Series DC Bell, Panel Mounted, 10A (Continuous), 100VDC, CANopen, Encoder, I/O Sink & STO Source, | CBL-GDCWHIKIT02 |
G-DCBEL10/100EEH | Gold Series DC Bell, Panel Mounted, 10A (Continuous), 100VDC, EtherCAT, Encoder, I/O Sink & STO Source, | CBL-GDCWHIKIT02 |
G-DCBEL10/100EES | Gold Series DC Bell, Panel Mounted, 10A (Continuous), 100VDC, EtherCAT, Encoder, I/O & STO Source, | CBL-GDCWHIKIT02 |
Gold Whistle
Miniature, Network-based Servo Drive (Up to 20 A/100 V and up to 9 A/200 V)
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-WHI20/100SE | Gold Series Whistle, Board Level Module, 20A (Continuous), 100VDC, CANopen, Encoder | |
G-WHI20/100EE | Gold Series Whistle, Board Level Module, 20A (Continuous), 100VDC, EtherCAT, Encoder | |
G-WHI6/200EE | Gold Series Whistle, Board Level Module, 6A (Continuous), 200VDC, EtherCAT, Encoder | |
G-WHI6/200SE | Gold Series Whistle, Board Level Module, 6A (Continuous), 200VDC, CANopen, Encoder |
Gold DC Whistle
Compact, Panel-mount network-based Servo Drive (Up to 20 A/100 V)
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-DCWHI20/100SES | Gold Series DC Whistle, Panel Mounted, 20A (Continuous), 100VDC, CANopen, Encoder, I/O & STO Source, | CBL-GDCWHIKIT02 |
G-DCWHI6/200SES | Gold Series DC Whistle, Panel Mounted, 6A (Continuous), 200VDC, CANopen, Encoder, I/O & STO Source, | CBL-GDCWHIKIT02 |
G-DCWHI20/100SEH | Gold Series DC Whistle, Panel Mounted, 20A (Continuous), 100VDC, CANopen, Encoder, I/O Sink & STO Source, | CBL-GDCWHIKIT02 |
G-DCWHI6/200SEH | Gold Series DC Whistle, Panel Mounted, 6A (Continuous), 200VDC, CANopen, Encoder, I/O Sink & STO Source, | CBL-GDCWHIKIT02 |
G-DCWHI20/100EES | Gold Series DC Whistle, Panel Mounted, 20A (Continuous), 100VDC, EtherCAT, Encoder, I/O & STO Source, | CBL-GDCWHIKIT02 |
G-DCWHI6/200EES | Gold Series DC Whistle, Panel Mounted, 6A (Continuous), 200VDC, EtherCAT, Encoder, I/O & STO Source, | CBL-GDCWHIKIT02 |
G-DCWHI20/100EEH | Gold Series DC Whistle, Panel Mounted, 20A (Continuous), 100VDC, EtherCAT, Encoder, I/O Sink & STO Source, | CBL-GDCWHIKIT02 |
G-DCWHI6/200EEH | Gold Series DC Whistle, Panel Mounted, 6A (Continuous), 200VDC, EtherCAT, Encoder, I/O Sink & STO Source, | CBL-GDCWHIKIT02 |
Gold Cello
High Power Density, Compact Servo Drive (Up to 4.1 kW)
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-CEL50/100SES | Gold Series Cello, Panel Mounted, 50A (Continuous), 100VDC, CANopen, Encoder, I/O & STO Source, | CBL-GCELKIT |
G-CEL20/200SES | Gold Series Cello, Panel Mounted, 20A (Continuous), 200VDC, CANopen, Encoder, I/O & STO Source, | CBL-GCELKIT |
G-CEL50/100EES | Gold Series Cello, Panel Mounted, 50A (Continuous), 100VDC, EtherCAT, Encoder, I/O & STO Source, | CBL-GCELKIT |
G-CEL20/200EES | Gold Series Cello, Panel Mounted, 20A (Continuous), 200VDC, EtherCAT, Encoder, I/O & STO Source, | CBL-GCELKIT |
G-CEL50/100SEH | Gold Series Cello, Panel Mounted, 50A (Continuous), 100VDC, CANopen, Encoder, I/O Sink & STO Source, | CBL-GCELKIT |
G-CEL20/200SEH | Gold Series Cello, Panel Mounted, 20A (Continuous), 200VDC, CANopen, Encoder, I/O Sink & STO Source, | CBL-GCELKIT |
G-CEL50/100EEH | Gold Series Cello, Panel Mounted, 50A (Continuous), 100VDC, EtherCAT, Encoder, I/O Sink & STO Source, | CBL-GCELKIT |
G-CEL20/200EEH | Gold Series Cello, Panel Mounted, 20A (Continuous), 200VDC, EtherCAT, Encoder, I/O Sink & STO Source, | CBL-GCELKIT |
Gold Oboe
The Smallest Servo Drive to Run 480VAC
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-OBO13/230FESN1 | Gold Series Oboe, Panel Mounted, 13A (Continuous), 230VAC, EtherCAT, Encoder, 24V I/O & STO Source, Without STO Out, Fins Heatsink and Fan | CBL-GDCTROKIT |
G-OBO10/480FESN1 | Gold Series Oboe, Panel Mounted, 10A (Continuous), 480VAC, EtherCAT, Encoder, 24V I/O & STO Source, Without STO Out, Fins Heatsink and Fan | CBL-GDCTROKIT |
G-OBO13/230FEHN1 | Gold Series Oboe, Panel Mounted, 13A (Continuous), 230VAC, EtherCAT, Encoder, 24V I/O Sink & STO Source, Without STO Out, Fins Heatsink and Fan | CBL-GDCTROKIT |
Gold DC Trombone
Panel-mounted network based
compact Servo drive from 6 A/400 V to 16 A/800 V)
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-DCTRO16/400EES1 | Gold Series DC Trombone, Panel Mounted, 16A (Continuous), 400VDC, EtherCAT, Encoder, 24V I/O Source, Fins Heatsink and Fan | CBL-GDCTROKIT |
G-DCTRO16/400EEH1 | Gold Series DC Trombone, Panel Mounted, 16A (Continuous), 400VDC, EtherCAT, Encoder, 24V I/O Sink & STO Source, Fins Heatsink and Fan | CBL-GDCTROKIT |
Gold Drum
High power density, intelligent, resilient servo drive that delivers up to 9.6 kW of continuous power (11.2 kW of peak power)
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
G-DRUR150/100EESOD | Gold Series Drum, Panel Mounted, 150A (Continuous, No Peak), 100VDC, EtherCAT, Encoder, 24V I/O & STO Source, With STO Out, D-Type Com | CBL-GDRUMDKIT01 |
G-DRUR150/100EEHOD | Gold Series Drum, Panel Mounted, 150A (Continuous, No Peak), 100VDC, EtherCAT, Encoder, 24V I/O Sink & STO Source, With STO Out, D-Type Com | CBL-GDRUMDKIT01 |
G-DRUR150/100SESOD | Gold Series Drum, Panel Mounted, 150A (Continuous, No Peak), 100VDC, CANopen, Encoder, 24V I/O & STO Source, With STO Out, D-Type Com | CBL-GDRUMDKIT01 |
G-DRUR150/100SEHOD | Gold Series Drum, Panel Mounted, 150A (Continuous, No Peak), 100VDC, CANopen, Encoder, 24V I/O Sink & STO Source, With STO Out, D-Type Com | CBL-GDRUMDKIT01 |
Tambourine
Smart, High Current Power Supply for Servo Applications
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
TAM-20/60VAC | Power Supply Tambourine, Panel Mounted, 20A, 60VAC | |
TAM-20/120VAC | Power Supply Tambourine, Panel Mounted, 20A, 120VAC | |
TAM-20/230VAC | Power Supply Tambourine, Panel Mounted, 20A, 230VAC |
SimplIQ Line
DC Whistle
Ultra-compact panel-mounted drive
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
DC-WHIA10/100I | SimplIQ Series Whistle, Panel Mounted, Advanced, 10A (Continuous), 100VDC, Interpulated Analog Encoder | CBL-DCWHIKIT-01 |
DC-WHIA20/100I | SimplIQ Series Whistle, Panel Mounted, Advanced, 20A (Continuous), 100VDC, Interpulated Analog Encoder | CBL-DCWHIKIT-01 |
Solo Whistle
Ideal for DC brush and brushless, sinusoidal and trapezoidal motors
(also available with Auxiliary Input Feedback)
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
SOL-WHIAR50/100IM1 | SimplIQ Series Whistle, Interfaced Module, Advanced, 50A (Continuous, No Peak), 100VDC, Interpulated Analog Encoder, 24V I/O+Brake, CANopen | CBL-SOLKIT-002 |
Bassoon
The Smallest Power-Packed Servo Drive Controller AC powered for DC, rotary, linear and brush or brushless motors
View ISL Products
Part Number | Product Specifications | Cable Kit |
---|---|---|
BAS-A9/230I-4 | SimplIQ Series Basson, Panel Mounted, Advanced, 9A (Continuous), 230VAC, Interpulated Analog Encoder, Active Fan | CBL-MLXKIT01 |
BAS-A3/230I | SimplIQ Series Basson, Panel Mounted, Advanced, 3A (Continuous), 230VAC, Interpulated Analog Encoder, No Heatsink | CBL-MLXKIT01 |
BAS-A3/230-2 | SimplIQ Series Basson, Panel Mounted, Advanced, 3A (Continuous), 230VAC, Incremental Analog Encoder, Fins Heatsink | CBL-MLXKIT01 |
BAS-3/230-2 | SimplIQ Series Basson, Panel Mounted, 3A (Continuous), 230VAC, Incremental Analog Encoder, Fins Heatsink | CBL-MLXKIT01 |