Making Smart Machines Smarter

smart safety | perfect servo | simpler | faster | stable | smaller

2018 SE&ATN Symposium Supplier Event

September 25, 2018 – | Tucson, AZ, USA

 

Where Motion Matters

Superior Multi-Axis Control ready for Extreme Environment, Unbeatable Servo
Performance, Efficient Real Time Networking

null

Ambient Operating Temperature

-40°C to +70°C
null

Thermal Shock

-40°C to +70°C within 3 min
null

Altitude

-400 m to 12,000 m (-1312 to 39370 feet)
null

Relative Humidity

up to 95% non-condensing at 25°C
up to 90% non-condensing at 42°C
null

Vibration

20 Hz –2000 Hz, 14.6 grms
null

Mechanical Shock

±20g
Half sine, 11 msec., 3 per direction (overall 18)

Ready-to-Use Inertial
Platform
Stabilization

Ready-to-use motion control solution for inertial platform stabilization, whether
on ground, in air, or by sea

Elmo’s Gold Eagle high-current, super-compact servo drives has been installed in the Israel a tanks

Winglets control by 6 Ultra small & smart servo drives each bursting over 4400 Watts.

gold-bee-hand-1

Gold-Bee

World’s smallest most powerful servo drive for Harsh Environments

Gold Bee delivers up to 5000 watts of qualitative power, ultra-high current with advanced servo capabilities and supports EtherCAT or CANopen networking. It is designed to operate under extreme environmental conditions, whether in extended temperatures, high altitudes, high mechanical shocks or intensive vibrations.Weighing just 18 grams and less than 13 cm3 in volume.

Schedule a meeting