AUTOMATE 2019
CHICAGO, USA

Join us at the McCormick Place in Chicago for North America’s broadest automation event.

April 8, 2019 – April 11, 2019  |  Chicago, Illinois, USA   |  BOOTH # 7729

A GLIMPSE INTO THE FUTURE

Distributed-Centralized Control
4-Axis Miniature Motion-Control System

This revolutionary module combines the simplicity and high power of centralized control with the size and flexibility of decentralized servo architecture. The multi-axis, high-power, safety integrated solution is operated by simple programming, and can simplify system design, cut costs, create space-saving, and reduce time-to-market.

Discover it for the first time at our booth or come join us at our presentation: Thursday, April 11, 10:00 am – 11:00 am.

null

Geoff Thompson

Regional Sales Manager
Elmo Motion Control

Twitter Family | Technical Innovation of the Year Winner

Proudly carrying the title “World’s Smallest, Most Powerful Servo Drive”, The Gold Twitter family continues to be at the forefront of smart automation. With up to 10kW of continuous power (160A), EtherCAT connection, STO, and a rich motion functionality, these tiny beasts don’t reap rewards and praises for nothing.

Platinum Maestro | Now up to 256 Axes of Motion

An orchestra needs a Maestro, and Elmo’s PMAS does exactly that.
With top-of-the-line motion functionality traits, advanced networking, and programing flexibility, the Platinum Maestro ensures seamless multi-servo-drives operation.

Platinum Maestro multi servo drive

EASII 2.5 | Multi-Axis Motion Implementation Has Never Been Easier

The Industry’s leading motion software brings forward several new visual and recording tools offering
an improved user experience, and simplified motion implementation.

Meet Us - Landing pages

  • Hidden
  • Hidden
  • * Optional
  • By submitting this form, you confirm that you have reviewed and agree with our Terms of use and Privacy Policy (as may be in effect occasionally)

*When you do not grant consent, we will not be able to use your personal data and we might not be able to provide you with the services needed, but will not in any event be detrimental to you. You can find out more about our commitments to the protection of your personal data by consulting our “Privacy policy” which is available on our website or by contacting us at dataprotection@elmomc.com.

You can withdraw or change your consent at any time by contacting dataprotection@elmomc.com. Please note that all processing of your personal data will cease once you have withdrawn consent, other than where this is required by law, but this will not affect any personal data that has already been processed prior to this point.