Robotics Summit & Expo 2019
Boston, MA, USA
Join us at Seaport World Trade Center to the international design and development event for robotics and intelligent systems.
June 5, 2019 – June 6, 2019 | Boston, MA, USA | Booth #118
A GLIMPSE INTO THE FUTURE
Distributed-Centralized Control
The Quartet – 4-Axis Miniature Motion-Control System
This revolutionary module serves as groundbreaking Distributed-Decentralized Control (DCC). DCC is about the best of all worlds: high performing multi-axis control, with high-precision, high power safety integrated servo, operated by simple programming. The multi-axis safety integrated solution can simplify system design, cut costs, create space-saving, and reduce time-to-market.
Join our presentation during the paid conference session: “Complete Motion Control System in the Palm of your Hand”, introducing the Quartet and the Distributed-Centralized Control (DCC) approach. Day 1, Wednesday, June 5, 2019 at 2pm.
Registration discount Code: EXPOFREE when you register.
Conference discount Code: ROBO50 to save 50% when registering (register HERE).
Gold Twitter Family | World’s Smallest Most Powerful Servo Drives
Proudly carrying the title “World’s Smallest, Most Powerful Servo Drive”, The Gold Twitter family continues to be at the forefront of smart automation. With up to 10kW of continuous power (160A), EtherCAT connection, STO, and a rich motion functionality, these tiny beasts don’t reap rewards and praises for nothing.
Smart Safety for Robotics | Huge Savings for Manufacturers
Elmo drives with advanced Functional Safety (IEC 61800-5-2, SIL-3) over EtherCAT, help manufacturers save money, hardware, and space, while increasing machine safety dramatically.
Platinum Maestro | Synchronize Any Multi-Axis System Seamlessly
An orchestra needs a Maestro, and Elmo’s PMAS does exactly that.
With top-of-the-line motion functionality traits, advanced networking, and programing flexibility, the Platinum Maestro ensures seamless multi-servo-drives operation.
EASII 2.5 | The Ultimate Servo Tuning Tool for Any Robot
The Industry’s leading motion software brings forward several new visual and recording tools offering
an improved user experience, and simplified motion implementation.
Elmo’s Smart Safety Trailer – watch the promo video
Meet Us - Landing pages
*When you do not grant consent, we will not be able to use your personal data and we might not be able to provide you with the services needed, but will not in any event be detrimental to you. You can find out more about our commitments to the protection of your personal data by consulting our “Privacy policy” which is available on our website or by contacting us at dataprotection@elmomc.com.
You can withdraw or change your consent at any time by contacting dataprotection@elmomc.com. Please note that all processing of your personal data will cease once you have withdrawn consent, other than where this is required by law, but this will not affect any personal data that has already been processed prior to this point.