Discover Your Machine’s Potential

SPS Germany 2018

November 27, 2018 – November 29, 2018 | Nuremberg, Germany

 Hall 4 Booth 361

The Paradox of Smart Manufacturing

In today’s age of smart manufacturing and Industry 4.0, companies are faced with the paradox of achieving improved quality and flexibility, while at the same time increasing throughput at reduced costs. This paradox can only be resolved through cutting-edge technology in which smart motion-control is as important as ever. Innovative servo technology is now imperative in shaping safer, greener, smaller, more accurate, and cost effective machinery.

Want to learn how smart drives and control can help improve machine performance, while enabling manufactures to achieve more for less?

“The Paradox of Smart Manufacturing” presentation will be held at Forum Hall 3, booth 3-668
Thursday, 29.11.2018 from 13:20PM – 13:40PM.

 

The “Paradox of Smart Manufacturing” has won first prize at the SPS Award 2018 “Roberto Maietti”, rewarding this year’s most prestigious abstracts under the topic of “The challenges of automation: efficiency and flexibility”.

null

Tomer Goldenberg

Director of Marketing & Strategy
Elmo Motion Control

Latest Technology

Smart Safety | Huge Savings for Manufacturers

Elmo drives with advanced Functional Safety (IEC 61800-5-2, SIL-3) over EtherCAT, help manufacturers save money, hardware, and space, while increasing machine safety dramatically.

Twitter Family | Award Winning Servo Technology

World’s smallest, most powerful servo drive. With up to 10kW of cont. Power (160A), EtherCAT, STO, and with multiple motion functionality, it offers the full range of power in a compact packaging.

Platinum Maestro | Now up to 256 axes of motion

World’s most advanced motion controller, rich with motion functionality, advanced networking, and programming flexibility, gets an upgrade.

Elmo Application Studio 2.5 is coming!

  • New! G-Code Editor
  • New! Maestro Software in the Loop Interface
  • New! Automated Robot Gain Scheduling
  • More Blending Transition Modes
  • Dynamics 3D Robot Image

And much more!

The world’s smallest most powerful servo drive, delivers over 5500w.

Gold Twitter delivers up to 5500 watts of qualitative power, ultra-high current with advanced servo capabilities and supports EtherCAT or CANopen networking. Weighing just 18 grams and less than 13 cm3 in volume. The Gold Twitter drives are STO certified (SIL 3) and are backed by the highest of safety standards

Motion Control Solutions

Elmo’s Smart Safety Trailer

[ultimate_info_banner banner_title=”AGV” banner_desc=”Compact, High Power Solutions
Efficient Battery Operation
Ruggedized Design For Any Environment” button_text=”Read More” button_link=”url:http%3A%2F%2Felmomc.com%2Findustries%2Funmanned-robotics%2Fagv%2F|||” info_alignment=”ib3-info-left” banner_image=”id^1555|url^https://www.elmomc.com/wp-content/uploads/2017/08/home-applications-3.jpg|caption^null|alt^null|title^home-applications-3|description^null” banner_size=”220″ ib3_alignment=”ultb3-img-center” overlay_color=”rgba(0,0,0,0.5)”]
[ultimate_info_banner banner_title=”Collaborative Robotics” banner_desc=”Safe Multi-Axis Control
Advanced Kinematic Support
Compact In-Joint Installation” button_text=”Read More” button_link=”url:http%3A%2F%2Felmomc.com%2Felmo-case-study%2Frobotics%2F|||” info_alignment=”ib3-info-left” banner_image=”id^4033|url^https://www.elmomc.com/wp-content/uploads/2018/05/home-industry-3.jpg|caption^null|alt^null|title^home-industry-3|description^null” banner_size=”220″ ib3_alignment=”ultb3-img-center” overlay_color=”rgba(0,0,0,0.38)”]
[ultimate_info_banner banner_title=”Semiconductor” banner_desc=”Fast & Accurate Inspection, Processing and Handling Processes” button_text=”Read More” button_link=”url:http%3A%2F%2Felmomc.com%2Felmo-case-study%2Ffast-settling-servo-drives-speed-wafer-testing%2F|||” info_alignment=”ib3-info-left” banner_image=”id^4029|url^https://www.elmomc.com/wp-content/uploads/2018/05/home-industry-2.jpg|caption^null|alt^null|title^home-industry-2|description^null” banner_size=”220″ ib3_alignment=”ultb3-img-bottom-center” overlay_color=”rgba(0,0,0,0.29)”]
[ultimate_info_banner banner_title=”Medical” banner_desc=”High Precision , High Reliability Motion
Negligible EMI
Highest Safety Standards” button_text=”Read More” button_link=”url:http%3A%2F%2Felmomc.com%2Felmo-case-study%2Fminimally-invasive-brain-navigation%2F|||” info_alignment=”ib3-info-left” banner_image=”id^4022|url^https://www.elmomc.com/wp-content/uploads/2018/05/home-industry-1.jpg|caption^null|alt^null|title^home-industry-1|description^null” banner_size=”220″ ib3_alignment=”ultb3-img-center”]
[ultimate_info_banner banner_title=”Dispensing” banner_desc=”Increase Throughput and Accuracy with Advanced Algorithms” button_text=”Read More” button_link=”url:http%3A%2F%2Felmomc.com%2Findustries%2Findustrial%2Fdispensing%2F|||” info_alignment=”ib3-info-left” banner_image=”id^6452|url^https://www.elmomc.com/wp-content/uploads/2018/07/home-dm.png|caption^null|alt^null|title^home-dm|description^null” banner_size=”220″ overlay_color=”rgba(0,0,0,0.5)”]

Any Motion
Any Application

Meet Us - Landing pages

  • Hidden
  • Hidden
  • * Optional
  • By submitting this form, you confirm that you have reviewed and agree with our Terms of use and Privacy Policy (as may be in effect occasionally)

*When you do not grant consent, we will not be able to use your personal data and we might not be able to provide you with the services needed, but will not in any event be detrimental to you. You can find out more about our commitments to the protection of your personal data by consulting our “Privacy policy” which is available on our website or by contacting us at dataprotection@elmomc.com.

You can withdraw or change your consent at any time by contacting dataprotection@elmomc.com. Please note that all processing of your personal data will cease once you have withdrawn consent, other than where this is required by law, but this will not affect any personal data that has already been processed prior to this point.