Hornet
Miniature Servo Drive
20A/100V, 10A/200V
For the manufacturers of military and EEC (extreme environmental conditions) applications, Elmo provides a solution which meets the demands of battlefield applications and is ready for the extreme. ExtrIQ product line is the result of combining Elmo’s world class servo performance, high efficiency and ultra-small size and weight with the ability to withstand extreme environmental conditions. Field proven for over 15 years, ExtrIQ products are driving applications day and night on the ground, in the air, and underwater. The drives meet MIL-Spec standards, as they can withstand mechanical shocks of up to 75G, vibrations of 20Hz-2000Hz (14.6 Grms) and a temperature range of -40°C to 70°C.
While all of Elmo’s ExtrIQ drives can handle the rigors of extreme environments applications, the Hornet is the most popular choice for this industry for its power and footprint.
Armored Fighting Vehicles (AFVs) are multi-functional, mission-critical systems. Elmo’s servo drives and multi-axis controller help them do their job.
Unmanned vehicles have made quite an evolution throughout the years. Today, unmanned vehicles are tasked to maneuver through harsher terrains and environments.
To upgrade aerial and ground-based surveillance and reconnaissance antennas, a manufacturer needed a compact, reliable motion control solution suited to extreme environments.
Wind turbines are rotating machines that convert the wind’s kinetic energy into mechanical energy which in turn is converted into electricity.
Elmo’s Hornet digital servo drives are very compact, with high power density and on-board intelligence.
Intelligent robots can replace personnel and save lives in warfare—if they can handle the tough combat conditions. Elmo’s compact and durable Gold Bee servo drives helped a leading defense system supplier build a portable robot that could perform reliably in critical military scenarios. Small enough to fit into a soldier’s field pack, the robot can traverse obstacles controlled by a radio-operated console.
Superior motion control on the battlefield isn’t a perk—it can save lives. So, when an unmanned vehicle manufacturer developed a remote-controlled, all-terrain robot for military applications, they turned to Elmo’s Gold Bee servo drives for high-performance, reliable motion control tuned to navigate even the toughest environments. Read the story here.
A bomb disposal robot adapted for narrow spaces, such as in trains and buses, uses small, lightweight servo drives with built-in intelligence.
Space rockets’ motion challenges solved while dramatically reducing costs with off the shelf products.
Our servo drives power all 10 axes of NASA’s RASSOR robot providing the power, size, and weight required for the mobility on Mars