Description
New Era in Servo Control
Smallest 800VDC Servo Drive
Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability
Up to R50A/800V Up to 32kW
of Continuous Power
The Platinum Cimbasso is an integrated solution delivering up to 32 kW of continuous power in a compact package (73 x 158 x 110 mm or 2.87″ x 6.22″ x 4.33″).
This advanced, high power density servo drive provides top performance, functional safety, advanced networking, as well as a fully featured motion controller and local intelligence.
The Platinum series was designed to meet the evolving needs of OEM designers for smarter, smaller, faster servo, with higher functionality and ease-of-use. Platinum drives aim to assist machine and robotic manufacturers in creating better machines through both superior motion-control and utmost safety.
Platinum Cimbasso HighlightsNEW
- Up to R50A/800V
- Ultra-Fast EtherCAT Networking
- Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE
- Integrated Safe I/Os (2 SIL3 inputs + 2 STO hardware inputs + SIL3 brake outputs)
Platinum Series HighlightsNEW
- Best-In-Class servo performance
- World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
- Higher bandwidth, faster response, enhanced linearity and highest control resolutions
- Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
- Added feedback support: up to three simultaneously, or two absolute feedbacks
- High processing power with large memory resources for better control, enhanced processing, and real time recording
Feature | Units | R8/800 | R16/800 | R25/800 | R50/800 |
---|---|---|---|---|---|
Minimum supply voltage | VDC | 50 | |||
Nominal supply voltage | VDC | 560 (when rectified from 3 x 400 VAC) 680 (when rectified from 3 x 480 VAC) | |||
Maximum supply voltage | VDC | 780 | |||
Maximum continuous power output | kW | 5 | 10 | 16 | 32 |
Efficiency at rated power | % | > 98 | |||
Control Power supply consumption | VA | L-Shape: 5 Fins+Fan: 12 | |||
Continuous current limit (Ic) | A | 8 | 16 | 25 | 50 |
Sinusoidal continuous | A | 5.6 | 11.3 | 17.7 | 35.3 |
Peak current limit | A | No peak |
Control Supply
Feature | Units | Units | Details | |
---|---|---|---|---|
L-Shape | Fins+Fan | |||
Control supply input voltage | V | 18 to 30 | 24 ± 10% | |
24V Control supply input power consumption | Without Encoder (VL Only) | W | ≤4.5 | ≤13 |
With encoder up to 400mA@5V | W | ≤7.5 | ≤15.5 | |
With encoder up to 300mA@11V | W | ≤8 | ≤16.5 |
Encoder Supply
Feature | Units |
---|---|
5V supply | 5VDC Nominal, 4.75V÷5.25V; up to 400mA |
11V supply only with Safety Capability: F | 11VDC Nominal, 10.6V÷11.5V; up to 300mA |
Feature | Units | Heatsink | All Types |
---|---|---|---|
Weight | g (oz.) | L-Shape: | 650 g (22.9 oz) |
Fins+Fan: | 1240 g (43.7 oz) | ||
Dimensions | mm (in) | L-Shape: | 48.4 x 144 x110 mm (1.91" x 5.66" x 4.33") |
Fins+Fan: | 73 x 158 x 110 mm (2.87" x 6.22" x 4.33") | ||
Mounting method | L-Shape: | • Narrow back-Side Panel-Mounted • Wide-Side Panel-Mounted (preferred) | |
Fins+Fan: | • Wide-Side Panel-Mounted |
- All Platinum line of servo drives feature functional safety (Learn more…)
- In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
- Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
- Platinum Cimbasso safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SLT & SBC
Complementary Products
EASII
Elmo Application Studio II Software
Platinum Maestro
High Precision Ethercat Muilti-Axis Motion Controller
Tambourine-20
The Tambourine (TAM-20) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.
Related Products
Platinum Bell
Compact Servo Drive
Up to 25A/100V, 9A/200V
Platinum Solo Bell
Small Servo drive
Up to 25A/100V, 9A/200V
Platinum Whistle
Miniature Powerful Servo Drive
Up to 25A/100V, 9A/200V
Platinum Solo Whistle
Miniature Powerful Servo Drive
Up to 25A/100V, 9A/200V
Platinum Harmonica
High Power Servo Drive With Functional Safety
Up to 50A /100V, 9A/200V
Platinum Solo Triple Twitter
Ultra High Current Super Compact Servo Drive with Functional Safety
Up to 270A/60V, 240A/80V, 210A/100V, 100A/200V
Platinum String Quartet
Ultra Compact 4 Axis Servo Drives & Motion-Controller
Up to 4 X 16A/400VDC
Platinum Solo Twitter
Smallest Most Powerful Servo Drive With Functional Safety
Up to 80A/80V, 70A/100V, 35A/200V
Platinum Solo Quartet
4X 5000W Servo Drive & Motion-Controller
Up to 25A/100V, 35/200V