Description
Integrated Dual Whistle Solution:
The power of two Whistle servos drives in a single board solution
Elmo’s Duo is an integrated solution for X, Y applications. Highly compact, it combines two Whistle servo drives in one package and operates using a single DC power supply.
The Duo is offered as two different models to provide maximum DC voltage of either 60 or 100 V. Both models support up to 15 amps continuous current.
The Duo can operate in current, velocity, position and advanced position modes with permanent-magnet synchronous brushless motors, DC brush motors, linear motors or voice coils. The solution is designed for use with any type of sinusoidal and trapezoidal commutation with vector control.
As with other Elmo SimplIQ digital products, the Duo can be easily set up and tuned using Elmo’s Composer software tools.
Current Control |
|
Velocity Control |
|
Position Control |
|
Advanced Position Control (in Advanced model only) |
|
Communication Options |
|
Feedback Options |
|
Fault Protection |
|
Dimensions | 150 x 25.4 x 105 mm (5.90" x 1.00" x 4.13") |
Feature | Standard | Advanced |
---|---|---|
CANopen interface (DS 301, DS 402) | Yes | Yes |
Current mode | Yes | Yes |
Velocity mode, follower | Yes | Yes |
Position jog, follower, point-to-point | Yes | Yes |
Pulse and direction input | Yes | Yes |
Dual loop, velocity and position | No | Yes |
PT position versus time mode | Yes | Yes |
PVT position and velocity versus time | Yes | Yes |
ECAM / Follower | No | Yes |
Overall user program size | 2 KB | 32 KB |