Compact High Voltage Servo Drive
5-7A/400VDC

Description

gold jaguar servo drive

Up to 7A, 400VDC, Up to
2300W of Qualitative Power
Operating at -40°C to+70°C,
Vibrations up to 14GRMS

Ultra Small, High Voltage Servo Drive
Designed, qualified, verified, manufactured and tested to withstand Extreme Environments

The Gold Jaguar – Gold Line intelligent servo drives – is designed to operate “Direct to Mains” from a high voltage DC power supply of up to 400 VDC, without the need for a transformer.

The Gold Jaguar, is a PCB-mounted durable servo drive enabling efficient and cost-effective implementation, which is designed to deliver up to 2300 W of continuous power or 4600 W of peak power, and intelligence, in a compact package.

The Gold Jaguar meets the highest level of motion control application at extreme environmental conditions, providing top servo performance, advanced networking, built-in safety and high power density, combined with a fully featured motion controller and local intelligence and built-in safety, all in a very small very efficient package.

The Gold Jaguar operates from a DC power source in current, velocity, position and advanced position modes, in conjunction with a permanent-magnet synchronous brushless motor, DC brush motor, linear motor or voice coil. It is designed for use with any type of sinusoidal and trapezoidal commutation, with vector control.

Power to the Gold Jaguar is provided by a 100 to 400V Direct to Main DC source.

Like all Gold Line products, it is easily configured and tuned using the Elmo Application Studio (EAS) software environment and is fully programmable with the Elmo motion control language.

The Gold Jaguar is available in a variety of models with multiple power rating options, multiple communication options, feedback options and I/O configuration possibilities.

Mating Power Supply ELP-30.

Gold Jaguar Highlights:

  • Gold Line core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient, high bandwidth performance
  • Multiple communication options: EtherCAT, CANopen, USB, Ethernet, RS-232
  • Supports a wide variety of feedback sensors
  • Advanced filtering and gain scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation
Feature

Units

5/400

7/400

Minimum supply voltage

VDC

100

Nominal supply voltage

VDC

325

Maximum supply voltage

VDC

400

Maximum continuous power output

W

1600

2300

Efficiency at rated power (at nominal conditions)

%

> 98

Control backup supply voltage option

VDC

18 to 40 VDC

Control backup supply

VA

≤5 VA without external loading

≤8 VA with full external loading

Continuous current limit (Ic)

Amplitude sinusoidal/DC trapezoidal commutation

A

5

7

Sinusoidal continuous RMS current limit (Ic)

A

3.55

4.95

Peak current limit

A

2 x Ic

Feature

Units

All Types

Weight

g (oz)

200 g (7.05 oz)

Dimension

mm (in)

70.0 x 70.0 x 34.0 (2.76" x 2.76" x 1.34")

Mounting method

PCB Mounted