Platinum Twitter (Draft)

High Current NANO Servo Drive
80A/80VDC, 1-50A/ 100VDC ,3-15A/200VDC

Category:

Description

Gold Twitter- Tiny yet mighty

The NANO Servo Drive that provides over 5500 qualitative Watts

Gold Twitter Highlights:

  • High power density, over 5500 of “Qualitative” Watts
  • Ultra high current – up to 80A/80V, 50A/100V
  • Record-setting weight of only 18-22 grams (less than 1 ounce)
  • Ultra Small, Ultra Efficient, designed to be mounted on a PCB
  • Advanced networking by EtherCAT Or CANOpen
  • Wide Operating ranges:
    • “60VDC”,6VDC- 55VDC
    • “100VDC”, 10VDC- 95VDC
    • “200VDC”, 20VDC- 195VDC
  • Supports any feedback sensor in single, dual and gantry loop configurations
  • Incorporates Proprietary “Fast and Soft Switching Technology” resulting in >99% efficiency yet negligible EMI

Feature

Units

30/60

1/100

3/100

6/100

10/100

15/100

25/100

Minimum supply voltage

VDC

8

10

Nominal supply voltage

VDC

48

85

Maximum supply voltage

VDC

55

95

Maximum continuous power output

W

1370

80

235

470

800

1125

2000

Efficiency at rated power
(at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Ic, Amplitude sinusoidal/DC
continuous current

A

30

1

3

6

10

15

25

Sinusoidal continuous RMS
current limit (Ic)

A

21

0.7

2.1

4.2

7.1

10

17.7

Peak current limit

A

2 x Ic

Feature

Units

3/200

6/200

10/200

Minimum supply voltage

VDC

20

Nominal supply voltage

VDC

170

Maximum supply voltage

VDC

195

Maximum continuous power output

W

485

975

1650

Efficiency at rated power
(at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Ic, Amplitude sinusoidal/DC continuous current

A

3

6

10

Sinusoidal continuous RMS current limit (Ic)

A

2.1

4.2

7.1

Peak current limit

A

2 x Ic

Feature

Units

R50/60

R80/80

R50/100

R70/100

R45/150

R15/200

Minimum supply voltage

VDC

8

10

10

10

12

20

Nominal supply voltage

VDC

48

65

85

85

115

170

Maximum supply voltage

VDC

55

75

95

95

135

195

Maximum continuous Electrical
power output

kW

2.3

5

4.0

5.6

5

2.5

Efficiency at rated power
(at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Amplitude sinusoidal/DC
continuous current

A

50

80

50

70

45

15

Sinusoidal continuous RMS
current limit (Ic)

A

35.3

56.5

35.3

49.5

32

10.6

Feature

Units

All Types

Weight without Heatsink

g (oz)

EtherCAT Version: 22.2 g (0.78 oz)

CAN Version: 18.6 g (0.66 oz)

Weight with Heatsink

g (oz)

EtherCAT Version: 232.2 g (8.19 oz)

CAN Version: 228.6 g (8.06 oz)

EtherCAT Version Dimension
without Heatsink

mm (in)

35 x 30 x 14.4 mm (1.38" x 1.18" x 0.57")

CAN Version Dimension
without Heatsink

mm (in)

35 x 30 x 11.5 mm (1.38" x 1.18" x 0.45")

EtherCAT Version Dimension
with Heatsink

mm (in)

47 x 41.3 x 18.4 mm (1.85" x 1.63" x 0.72")

CAN Version Dimension
with Heatsink

mm (in)

47 x 41.3 x 15.5 mm (1.85" x 1.63" x 0.61")

Mounting method

PCB mount

IP

IP00

Complimentary Products

Tambourine-20

The Tambourine (TAM-20) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Related Products

Case studies

High-Power Density Drives Propel Soft Target for ADASs Testing

Advanced driver assistance systems (ADAS) such as anti-collision systems, lane-departure warning systems, and adaptive cruise control constitute a rapidly growing segment of the automotive market.

The Ideal High Current Compact Drive for heavy load

The company WFT produces modular platforms used to transport heavy loads such as industrial equipment, wind turbines and other.

The ECO Car

Some of the advantages of steer by wire technology are clearly apparent, as demonstrated in the Shell Eco-marathon, an energy saving competition.