AC High Power Super Compact
12-20A/230VAC (1,3 Phase)
12-20A/505VAC (3 Phase)

Description

Tuba is small and powerful servo drive that operates on AC power

AC-Powered Digital Servo Drive-Servo Controller -with Resolver Feedback, RS-232-CANopen Communication

Intelligent digital servo drive that offers improved dynamics and increased precision for brush, sinusoidal and trapezoidal servo motors

The Tuba is a series of intelligent digital servo drive controllers for DC brush, brushless motors and linear motors. The servo drive supports up to 20 Amps continuous current.

Its high density allows the drive to deliver 11.3 kW continuous power and 22.6 kW peak power. Based on Elmo’s SimplIQ technology, the Tuba is capable of operating in position, velocity and current modes and contains a wide range of feedback and I/O options. With Elmo’s Composer software, users can easily perform drive setup, configuration, tuning, analysis and programming. The Tuba operates on AC power.

Feature

Units

12/230

15/230

20/230

12/460

15/460

20/460

Minimum supply voltage

VAC

60

140

Nominal supply voltage

VAC

1 x 115, 1 x 230, 3 x 230

3 x 400, 3 x 460

Maximum supply voltage

VAC

1 x 270 or 3 x 270

3 x 505

Maximum continuous power output

W

3600

4500

6000

6800

8500

11300

Efficiency at rated power (at nominal conditions)

%

> 93

Auxiliary supply voltage

VDC

24 ± 15%

Auxiliary power supply

VA

20

Amplitude sinusoidal/DC continuous current

A

12

15

20

12

15

20

Sinusoidal continuous RMS current limit (Ic)

A

8.5

10.6

14.1

8.5

10.6

14.1

Peak current limit

A

2 x Ic

Built-in shunt (peak power)

KW

6

11

Weight

kg (lbs)

2.7 kg (5.9 lbs)

Dimensions

mm (in)

247 x 190 x 92 (9.7" x 7.5" x 3.6")

Digital in/Digital out/Analog in

 

10/6/2

Mounting method

 

Wall mount (“Bookshelf”) or DIN rail

Feature
Unit
Specification
Servo Modes 
Current, Velocity, Position, Advanced Position
Core 
SimplIQ
Communication 
RS-232, CANopen: DS402, DS305
PWM switching frequency
KHz
22 ± 5% default on the Motor
Switching method
Advanced Unipolar PWM
Current Loop Bandwidth
KHz
<2.5
Current Sampling Rate
KHz
Up to 16, default 11
Velocity Loop Bandwidth
Hz
<350
Velocity Sampling Rate
KHz
Up to 8, default 5.5
Position Loop Bandwidth
Hz
<80
Position Sampling Rate
KHz
Up to 4, default 2.75
Maximum heat sink temperature
°C (°F)
85°C - 88°C (185°F - 190°F)
Ambient operating temperature
°C (°F)
0° ~ 40°C (32° ~ 104°F)

models for extended environmental conditions are available
Storage temperature
°C (°F)
-20° ~ 85°C (-4° ~ +185°F)
Maximum humidity
%
90% non-condensing
Maximum Operating Altitude
m (ft)
2,000 m (6562 feet)
Protection level 

Feature

Standard

Advanced
CANopen interface (DS 301, DS 402)
Yes

Yes
Current mode
Yes

Yes
Velocity mode, follower
Yes

Yes
Position jog, follower, point-to-point
Yes

Yes
Pulse and direction input
Yes
Yes
Dual loop, velocity and position
No

Yes
PT position versus time mode
Yes

Yes
PVT position and velocity versus time
Yes

Yes
ECAM / Follower
No

Yes
Overall user program size
2 KB

32 KB
tuba Catalog Number and Configurations