High Current NANO
Servo Drive
3A/60V
2.5A/100V

Description

Tweeter is an ultralight and intelligent digital servo drive

Miniature DC-Powered Digital Servo Drive

Ultralight and intelligent digital servo drive

The Tweeter is a series of ultralight intelligent digital servo drives for DC brush and brushless motors, linear motors and voice coils.

Despite weighing only 0.95 oz (27 g), the Tweeter can support up to 3.3 amps continuous current. Its high density allows the drive to deliver a peak of 400 W of power and 200 W of continuous power.

Based on Elmo’s SimplIQ technology, the Tweeter is capable of operating in position, velocity and current modes and contains a wide range of feedback and I/O options. With Elmo’s Composer software, users can easily perform drive setup, configuration, tuning, analysis and programming. The drive operates on DC power. The Tweeter is a PCB mounted device which enables an efficient, cost saving implementation.

Feature

Units

3/60

2.5/100

Minimum supply voltage

VDC

7.5

12

Nominal supply voltage

VDC

50

85

Maximum supply voltage

VDC

59

95

Maximum continuous power output

W

160

200

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

> 95% of DC bus voltage at f=22 kHz

Auxiliary power supply

VDC

12 to 95 VDC (up to 2.5 VA inc. 5 V/200 mA for encoder)

Amplitude sinusoidal/

DC continuous current

A

3.3

2.5

Sinusoidal continuous RMS current limit (Ic)

A

2.3

1.8

Peak current limit

A

2 x Ic

Weight

g (oz)

27 g (0.95 oz)

Dimensions

mm (in)

51 x 12.5 x 42 (2" x 0.49" x 1.65")

Digital in/Digital out/Analog in

6/2/1

Mounting method

PCB mount or soldered pins

Feature
Unit
Specification
Servo Modes 
Current, Velocity, Position, Advanced Position
Core 
SimplIQ
Communication 
RS-232, CANopen: DS402, DS305
PWM switching frequency
KHz
22 ± 5% default on the Motor
Switching method
Advanced Unipolar PWM
Current Loop Bandwidth
KHz
<2.5
Current Sampling Rate
KHz
Up to 16, default 11
Velocity Loop Bandwidth
Hz
<350
Velocity Sampling Rate
KHz
Up to 8, default 5.5
Position Loop Bandwidth
Hz
<80
Position Sampling Rate
KHz
Up to 4, Defalut 2.75
Maximum heat sink temperature
°C (°F)
85°C - 88°C (185°F - 190°F)
Ambient operating temperature
°C (°F)
0° ~ 40°C (32° ~ 104°F)

models for extended environmental conditions are available
Storage temperature
°C (°F)
-20° ~ 85°C (-4° ~ +185°F)
Maximum humidity
%
90% non-condensing
Maximum Operating Altitude
m (ft)
2,000 m (6562 feet)
Protection level 

Feature

Standard

Advanced
CANopen interface DS 301, DS 402)
Yes
Yes
Current mode
Yes
Yes
Velocity mode, follower
Yes
Yes
Position jog, follower, point-to-point
Yes
Yes
Pulse and direction input
Yes
Yes
Dual loop, velocity and position
No
Yes
PT position versus time mode
Yes
Yes
PVT position and velocity versus time
Yes
Yes
ECAM / Follower
No
Yes
Overall user program size
2 KB
32 KB
tweeter - Catalog Number and Configurations