ExtrIQ Durability

The ExtrIQ motion controllers are designed, manufactured and tested to meet Extreme Environmental Conditions. The ExtrIQ durability is qualified,verified and tested according to the most severe Environmental, EMC and Safety Standards exceeding the traditional and senior Military STDs.

null

Ambient Operating Temperature

-40°C to +70°C
null

Thermal Shock

-40°C to +70°C within 3 min
null

Altitude

-400 m to 12,000 m (-1312 to 39370 feet)
null

Relative Humidity

up to 95% non-condensing at 25°C
up to 90% non-condensing at 42°C
null

Vibration

20 Hz –2000 Hz, 14.6 grms
null

Mechanical Shock

±20g
Half sine, 11 msec., 3 per direction (overall 18)

Multi Axis Controllers: