Titanium Servo Drive Compliance with Standards

Functional Safety

StandardItem
IEC 61800-5-2:2017Adjustable speed electrical power drive systems – Safety requirements – Functional
EN ISO 13849-1:2015Safety of machinery — Safety-related parts of control systems.
EN 61508-1:2010Functional safety of electrical/electronic/
programmable electronic safety-related systems
EN 61508-2:2010Functional safety of electrical/electronic/
programmable electronic safety-related systems
EN 61508-3:2010Functional safety of electrical/electronic/
programmable electronic safety-related systems
IEC 61784-3:2016Functional Safety Filed Bus - FSOE

Electrical Safety

SpecificationDetails
EN 61800-5-1:2007 Or UL 61800-5-1Adjustable speed electrical power drive systems – Part 5.1: Safety requirements
- Electrical, thermal and energy
In compliance with
CSA C22.2 NO. 14-13
Industrial Control Equipment

Electromagnetic Compatibility

SpecificationDetails
EN 61800-3:2004/A1:2011Adjustable speed electrical power drive systems
Part 3: EMC requirements and specific test methods
EN 61800-5-2: 2017
Annex E
Adjustable speed electrical power drive systems
Part 5-2: Safety requirements – Functional

Environmental

SpecificationDetails
IEC60068-2-78
Damp heat, steady state
IEC60068-2-6
Vibration (sinusoidal)
IEC60068-2-2Dry heat
IEC60068-2-27Shock
IEC60068-2-1Cold Test

Other Compliant Standards

Quality Assurance
ISO 9001:2008Quality Management
Design
IPC-D-275
IPC-SM-782
IPC-CM-770
Printed wiring for electronic equipment (clearance, creepage,
spacing, conductors sizing, etc.)
Reliability
MIL-HDBK- 217FReliability prediction of electronic equipment
(rating, de-rating, stress, etc.)
Workmanship
In compliance with IPC-A-610, level 3Acceptability of electronic assemblies
PCB
In compliance with IPC-A-600, level 3Acceptability of printed circuit boards
Packing
In compliance with EN 100015Protection of electrostatic sensitive devices
Environmental
In compliance with 2002/96/ECWaste Electrical and Electronic Equipment regulations (WEEE)

Note: Out-of-service Elmo drives should be sent to the nearest Elmo sales office.
In compliance with 2002/95/EC
(effective July 2006)
Restrictions on Application of Hazardous Substances in
Electric and Electronic Equipment (RoHS)