서보 드라이브

현재

다축 제어기

다축 제어기

통합 드라이브 및 모터

통합 드라이버 및 모터

Power Supplies

현재

Min. Continuous Current

0A

Operating Environment

Tambourine-100

Smart, High Current Power Supply for Servo Applications – up to 60kW output power, up to 3X528VAC

Tambourine-30

The Tambourine (TAM-30) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Tambourine-20

The Tambourine (TAM-20) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Elephant

Power Supply For Servo Applications
Output Current 30A, Input Voltage: from 36VA to 480VAC