Contact Us Defense Industry
Build for The Extreme
Elmo Motion Control


Special Technology

Our product lineup

Safe, reliable, and extremely low EMI

Over 37 years of experience in the ST domain

Precise and Accurate Motion

Extensive experience collaborating with ST organizations

Compact and Light

In depth knowledge of relevant ST (MIL) standards

Accurate Force Control

Demonstrated success in delivering *COTS ExtriQ Products

Fan-Less Technology

Team fully proficient in ST specific methodologies

Easy to Implement

The solution provides exceptionally high mean time between failures (MTBF), ease of implementation, operation, and upgradability.

Elmo solutions by industry

AERIAL TRACKING SYSTEM

AIRBORNE STABILIZATION SYSTEM

FLIGHT CONTROL FINS

TURRET

RADAR STABILIZATION SYSTEM

MISSILE DEFENSE SYSTEMS

NAVAL MOTION SOLUTIONS

DEEP-SEA ROBOTICS

STABILIZATION SYSTEMS

A culture of reliability

null

Ambient Operating Temperature

-40°C to +70°C
null

Thermal Shock

-40°C to +70°C within 3 min
null

Altitude

-400 m to 21,336 m (-1312 to 70,000 feet)
null

Relative Humidity

up to 95% non-condensing at 25°C
up to 90% non-condensing at 42°C
null

Vibration

20 Hz –2000 Hz, 14.6 grms
null

Mechanical Shock

±100G
Half sine, 11 msec., 3 per direction (overall 18)

+37

Years Pioneering Motion
Control Innovation

>2,500

OEMs Favorite
Motion Supplier

>4.5M

Servo Drives Running
24/7 Worldwide

Get your project in motion today

Elmo Motion Control develops, manufactures and implements comprehensive, field-proven control solutions for motion critical applications.
Elmo’s servo drives, multi-axis controllers, and integrated motors are designed with emphasis on performance, yield, reliability, safety, and agility for the original equipment manufacturers (OEMs).