Frame 40, Frame 60, Frame 80

Description

Elmo’s Servo Motors

Elmo’s Servo Motors for applications in a broad range of standard and specialized projects are very versatile thanks to its various feedback types:

  • STD (default): Single turn 20 bits Absolute Encoder
  • Option: Multi-turn, 20 bits single turn + 16 bits multi-turn, including battery
  • Option: Quadrature 2500 ppr+ commutation signals (Hall signals)

There are other options that are available upon specific request.

types of servo motor

As safety becomes a main aspect of technology, Elmo Servo Motors are evolving by directly integrating many safety solutions.

They are designed to meet most machines safety directives and standards. The motors are STO (Safety Torque Off) certified (IEC 61800-5-2:2007 SIL, EN ISO 13849-1:2008 Cat 3, PLe) and have a Brake Option which allows for “internal” brake control and powering.

Our servo motors are extremely rugged, compact and are equipped for tough environmental conditions, allowing high performance for operation directly from the mains.

Regarding Elmo servo drives, peak output operation is twice the rated continuous current for a full three seconds in certain drives.

This has been a clear advantage for Elmo for some time since many manufacturers can only rate peak operation at one second or less. This allows for a wide variety of applications, for use of Servo motors with expanded dynamic performance.

Since connectivity is a key aspect in compatibility, our servo motor offers a variation of application support for the most popular Ethernet fieldbuses including EtherCAT and CANopen.

These capabilities make networking highly efficient and highly compatible for the use of most machines.

Servo Motors Highlights:

Elmo’s superior motion control drives enable achieving the highest results from the Servo Motor in the most demanding machines and challenging applications (AC servo motor, torque servo motor, etc.).

  • Compact design
  • Low cogging rotation
  • High operating efficiency
  • Wide power range: standard 50W to 1000W (up to 5kw are available upon request)

The motors are durable, extremely versatile and used in a wide range of applications and industries.

Servo Motors Specifications:

Feature
Frame 40
Frame 60
Frame 80
Rated
power W
50
100
200
400
750
1000
Nominal
DC Bus
voltage
48
300
48
300
48
300
48
300
48
300
48
300
Min VDC
for rated
speed at
peak
torque *
46
112
44
99
47
179
47
173
46
211
NA
185
Rated
torque
Nm (in.lb)
0.16
(1.4)
0.32
(2.8)
0.64
(5.6)
1.27
(11.2)
2.39
(21.1)
NA
3.18
(28.1)
Rated
speed
RPM
3000
Rated
current
A RMS/
Amplitude
1.5/2.1
0.7/0.9
3.5/5
1.4/2
6/8.4
1.5/2.1
11/15.5
2.9/4.1
18.5/26
3.9/5.5
NA
6.3/9
Peak
torque
Nm (in.lb)
0.48
(4.2)
0.96
(8.5)
1.92
(17)
3.81
(33.7)
7.17
(63.4)
NA
9.48
(84)
Peak
current A
RMS/
Amplitude
4.5/6.3
2.1/3
10.5/15
4.2/6
17.7/25
4.5/6.3
33/47
8.7/12.3
55.5/78.5
11.7/16.5
NA
18.9/26.7
Feedbacks
Tamagawa 2500ppr Incremental Encoder/

Nikon Abs 20 bits single turn

Nikon Abs 20 bits single turn + 16 Bits multi-turn**

Note: The multi-turn option is activated by adding a
battery rated 3.6V/ >1200 mAh to the ABS encoder

Frame 40: Rated power 50W / 100W

Product dimension drawing (mm)

servo motor Product dimension drawing - frame 40mm

Currents, voltages, Ke, Kt in the motors’ data are in RMS

DescriptionPDF DrawingSTP ModelMating Cables
300VDC bus, Inc Encoder 50W / 100W 50W / 100W Power
Inc. Encoder to Molex
Inc. Encoder to D-Type
Brake
48 VDC bus, Inc Encoder 50W / 100W 50W / 100W
300VDC bus, Inc Encoder + Brake 50W / 100W 50W / 100W
48 VDC bus, Inc Encoder + Brake 50W / 100W 50W / 100W
300 VDC bus, Abs Encoder 50W / 100W 50W / 100W Power
Abs. Encoder to Molex
Abs. Encoder to D-Type
Brake
48 VDC bus, Abs Encoder 50W / 100W 50W / 100W
300 VDC bus, Abs Encoder + Brake 50W / 100W 50W / 100W
48 VDC bus, Abs Encoder + Brake 50W / 100W 50W / 100W

Frame 60: Rated power 200W / 400W

servo motor Product dimension drawing - frame 60mm
DescriptionPDF DrawingSTP Model
Mating Cables
300VDC bus, Inc Encoder 200W / 400W 200W / 400W Power
Inc. Encoder to Molex
Inc. Encoder to D-Type
Brake
48 VDC bus, Inc Encoder 200W / 400W 200W / 400W
300 VDC bus, Inc Encoder + Brake 200W / 400W 200W / 400W
48 VDC bus, Inc Encoder + Brake 200W / 400W 200W / 400W
300 VDC bus, Abs Encoder 200W / 400W 200W / 400W Power
Abs. Encoder to Molex
Abs. Encoder to D-Type
Brake
48 VDC bus, Abs Encoder 200W / 400W 200W / 400W
300 VDC bus, Abs Encoder + Brake 200W / 400W 200W / 400W
48 VDC bus, Abs Encoder + Brake 200W / 400W 200W / 400W

Frame 80: Rated power 750W / 1000W
M17 and M23 Connectors

servo motor Product dimension drawing - frame 80mm
DescriptionPDF DrawingSTP Model
Mating Cables
300VDC bus, Inc Encoder 750W / 1000W 750W / 1000W Power 300V
Power 48V
Power 300V + Brake
Power 48V + Brake
Inc. Encoder to Molex
Inc. Encoder to D-Type
Abs. Encoder to Molex
Abs.Encoder to D-Type
48 VDC bus, Inc Encoder 750W 750W
300VDC bus, Inc Encoder + Brake 750W / 1000W 750W / 1000W
48 VDC bus, Inc Encoder + Brake 750W 750W
300 VDC bus, Abs Encoder 750W / 1000W 750W / 1000W
48 VDC bus, Abs Encoder 750W 750W
300 VDC bus, Abs Encoder + Brake 750W / 1000W 750W / 1000W
48 VDC bus, Abs Encoder + Brake 750W 750W

Frame 80: Rated power 750W / 1000W
Cables with D-sub and Molex

Perfectly Integrated Combined Servo Drives and Motors

In addition to the high standards of Elmo servo drives and servo motors, Elmo provides the perfected harmony between servo drive and motor, with the integrated servo motor and drive – The Gold Duet .

These range of models offer a variety of:

  • Servo motor flange sizes between 40 to 110 mm
  • Perfectly tuned
  • Integrated
  • Balanced with the appropriate servo drive to optimize the servo motor characteristics
  • Saves space and cabling in complex applications

The Gold Duet are a series of integrated digital servo drives and motors which are highly resilient and designed to deliver maximum power density and intelligence.

The Gold Duet delivers up to 1500W of continuous power and 4500W peak power in a compact high quality package.

The digital servo drives integrated in the Gold Duet are designed for use with any type of sinusoidal and trapezoidal commutation, with vector control. The Gold Duet can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network. In a real-time network, the Gold Duet displays its real benefits, as configuring the network is practically as simple as plug and play with some fine-tuning required to adapt the network specifically to the requirements of the customer application.

Power to the drives is provided by an isolated Mains DC power source. The Gold Duet can operate with single power or dual power supplies.

Related Videos