High Level Servo Solutions Integration for Harsh Environment

An extremely resilient solution, Elmo’s ExtrIQ line of products is ideal for a broad range of motion control applications operating in harsh environmental conditions requiring high reliability and top servo performance. ExtrIQ technology is designed for missions requiring both extreme motion performance and harsh environment durability. ExtrIQ combines Elmo’s world class servo performance, high efficiency operation ultra small size and weight together with the ability to withstand extreme environmental conditions.

Field proven for over 15 years, ExtrIQ products are driving the world’s toughest applications on the ground, in the air and underwater.

 

 

Design your own Servo Solution with Elmo’s ExtrIQ technology for extreme conditioning anywhere on the globe and beyond.

  • Automatic /Unmanned guided vehicles– on ground, space in the air and underwater.
  • Ground mobile
  • Marine
  • Aviation
  • Laboratory Automation
  • Aerospace
  • Deep-water Oil Refining
  • Satellite Communication
  • Arctic Drilling

and more…

1-Axis Solution

  • Ultra-miniature, high-power solution with single axis integration
  • 30A/100 VDC servo drive
  • Extraordinary current loop performance: Bandwidth > 4 kHz

2-Axes Solution

  • The highest density of power and intelligence
  • 2X servo drives 40A/110 VDC each
  • 8 kW of qualitative output power
  • 4 kW of power regeneration capabilities
  • High-performance position, velocity, current and dual loop operation

3-Axes Solution

  • Super-compact, high-power solution with triple axis integration
  • The highest density of power and intelligence
  • 3X servo drives 30A/100 VDC each
  • Extraordinary current loop performance: Bandwidth > 4 kHz

4-Axes Solution

  • The highest density of power and intelligence
  • 4X servo drives 40A/110 VDC each
  • 16,000 w of qualitative output power
  • 25,000 w of power regeneration capabilities
  • High-performance position, velocity, current and dual loop operation

ExtrIQ Durability

The ExtrIQ solutions are designed, manufactured and tested to meet Extreme Environmental Conditions. The ExtrIQ durability is qualified, verified and tested according to the most severe Environmental, EMC and Safety Standards exceeding the traditional and senior harsh environment standards.

null

Ambient Operating Temperature

-40°C to +70°C
null

Thermal Shock

-40°C to +70°C within 3 min
null

Altitude

-400 m to 12,000 m (-1312 to 39370 feet)
null

Relative Humidity

up to 95% non-condensing at 25°C
up to 90% non-condensing at 42°C
null

Vibration

20 Hz –2000 Hz, 14.6 grms
null

Mechanical Shock

±20g
Half sine, 11 msec., 3 per direction (overall 18)