SINDEX 2018

Making Smart Machines Smarter

smart safety | perfect servo | simpler | faster | stable | smaller

The Paradox of Smart Manufacturing

In today’s age of smart manufacturing and Industry 4.0, companies are faced with the paradox of achieving improved quality and flexibility, while at the same time increasing throughputs at reduced costs. This paradox can only be resolved through cutting-edge technology in which smart motion-control is as important as ever. Innovative servo technology is now imperative in shaping safer, greener, smaller, more accurate, and cost effective machinery.

The “Paradox of Smart Manufacturing” has won first prize at the SPS Award 2018 “Roberto Maietti”, rewarding this year’s most prestigious abstracts under the topic of “The challenges of automation: efficiency and flexibility”.

Latest Technology

Smart Safety Huge Savings for Manufacturers

Smart Safety | Huge Savings for Manufacturers

Elmo drives with advanced Functional Safety over EtherCAT help manufacturers Save money, hardware, and space, while increasing machine safety dramatically

Twitter Family | Technical Innovation of the Year Winner

World’s smallest, most powerful servo drive, helps making smart machine smarter and smaller. Up to 10kW of cont. Power (160A), with EtherCAT, STO, and rich with motion Functionality.

Twitter Family World's smallest, most powerful servo drive

Latest Technology

Platinum Maestro servo drive

Platinum Maestro | Now up to 256 axes of motion

World’s most advanced motion controller, rich with motion functionality, advanced networking, and programing flexibility, gets an upgrade

EASII 2.4 | Multi-Axis Motion Implementation Has Never Been So Simple

The Industry leading motion software gets an update, bringing forward several new visual and recording tools aimed at improving user experience, and simplifying motion implementation.

EASII 2.4 - Multi-Axis Motion Implementation

The world’s smallest most powerful servo drive, delivers over 5500w.

Gold Twitter delivers up to 5500 watts of qualitative power, ultra-high current with advanced servo capabilities and supports EtherCAT or CANopen networking. Weighing just 18 grams and less than 13 cm3 in volume. The Gold Twitter drives are STO certified (SIL 3) and are backed by the highest of safety standards

Motion Control Solutions
[ultimate_info_banner banner_title=”AGV” banner_desc=”Compact, High Power Solutions
Efficient Battery Operation
Ruggedized Design For Any Environment” button_text=”Read More” button_link=”url:http%3A%2F%2Felmomc.com%2Findustries%2Funmanned-robotics%2Fagv%2F|||” info_alignment=”ib3-info-left” banner_image=”id^1555|url^https://www.elmomc.com/wp-content/uploads/2017/08/home-applications-3.jpg|caption^null|alt^null|title^home-applications-3|description^null” banner_size=”220″ ib3_alignment=”ultb3-img-center” overlay_color=”rgba(0,0,0,0.5)”]
[ultimate_info_banner banner_title=”Collaborative Robotics” banner_desc=”Safe Multi-Axis Control
Advanced Kinematic Support
Compact In-Joint Installation” button_text=”Read More” button_link=”url:http%3A%2F%2Felmomc.com%2Felmo-case-study%2Frobotics%2F|||” info_alignment=”ib3-info-left” banner_image=”id^4033|url^https://www.elmomc.com/wp-content/uploads/2018/05/home-industry-3.jpg|caption^null|alt^null|title^home-industry-3|description^null” banner_size=”220″ ib3_alignment=”ultb3-img-center” overlay_color=”rgba(0,0,0,0.38)”]
[ultimate_info_banner banner_title=”Semiconductor” banner_desc=”Fast & Accurate Inspection, Processing and Handling Processes” button_text=”Read More” button_link=”url:http%3A%2F%2Felmomc.com%2Felmo-case-study%2Ffast-settling-servo-drives-speed-wafer-testing%2F|||” info_alignment=”ib3-info-left” banner_image=”id^4029|url^https://www.elmomc.com/wp-content/uploads/2018/05/home-industry-2.jpg|caption^null|alt^null|title^home-industry-2|description^null” banner_size=”220″ ib3_alignment=”ultb3-img-bottom-center” overlay_color=”rgba(0,0,0,0.29)”]
[ultimate_info_banner banner_title=”Medical” banner_desc=”High Precision , High Reliability Motion
Negligible EMI
Highest Safety Standards” button_text=”Read More” button_link=”url:http%3A%2F%2Felmomc.com%2Felmo-case-study%2Fminimally-invasive-brain-navigation%2F|||” info_alignment=”ib3-info-left” banner_image=”id^4022|url^https://www.elmomc.com/wp-content/uploads/2018/05/home-industry-1.jpg|caption^null|alt^null|title^home-industry-1|description^null” banner_size=”220″ ib3_alignment=”ultb3-img-center”]
[ultimate_info_banner banner_title=”Dispensing” banner_desc=”Increase Throughput and Accuracy with Advanced Algorithms” button_text=”Read More” button_link=”url:http%3A%2F%2Felmomc.com%2Findustries%2Findustrial%2Fdispensing%2F|||” info_alignment=”ib3-info-left” banner_image=”id^6452|url^https://www.elmomc.com/wp-content/uploads/2018/07/home-dm.png|caption^null|alt^null|title^home-dm|description^null” banner_size=”220″ overlay_color=”rgba(0,0,0,0.5)”]

Any Motion
Any Application

Contact us

  • Hidden
  • Hidden
  • * Optional
  • By submitting this form, you confirm that you have reviewed and agree with our Terms of use and Privacy Policy (as may be in effect occasionally)