ExtrIQ Durability

The ExtrIQ Gold servo drives are designed, manufactured and tested to meet Extreme Environmental Conditions. The ExtrIQ durability is qualified,verified and tested according to the most severe Environmental, EMC and Safety Standards exceeding the traditional and senior harsh environment STDs.

null

Ambient Operating Temperature

-40°C to +70°C
null

Thermal Shock

-40°C to +70°C within 3 min
null

Altitude

-400 m to 12,000 m (-1312 to 39370 feet)
null

Relative Humidity

up to 95% non-condensing at 25°C
up to 90% non-condensing at 42°C
null

Vibration

20 Hz –2000 Hz, 14.6 grms
null

Mechanical Shock

±20g
Half sine, 11 msec., 3 per direction (overall 18)

Gold Servo Drives

The Gold servo drives, are a result of over 200 engineering years and a natural evolution of SimplIQ technology. Supporting both CANopen and EtherCAT protocols and equipped with the latest advanced technology has to offer, the line is the cutting-edge in servos!

Gold Bee

Gold Hornet

Gold Hawk

Gold Panther / Gold Tiger

Gold Eagle

Harsh products full catalog: