Elmo Application Studio II (EASII) – version 2.7

Elmo Application Studio II (EASII) – version 2.7 Explore the innovative updates and latest new features! Simplify the implementation process of any motion application with EASII 2.7, designed specifically to shorten your machine’s time to market, and brings forward new tools and features. Main New Features: Platinum Drive Support: All the configuration you need for…

Compact AC drive breaks barriers with ultra-high current

Compact AC drive breaks barriers with ultra-high current Gold Oboe  the high-voltage, direct-to-mains AC drive gets updated with a new 16A version. The 16A / 230VAC drives allows machine builders to power high-torque servo motors, yet consume little cabinet space. Highlights: Compact Direct to Mains 230VAC networking servo drive 98% power conversion efficiency Gold Oboe…

Gold Twitter for Extreme Pressure Environments

Special Gold Twitter version can now be operated in extreme pressures up to 700bar The already rugged by nature G-TWI series, which was modified to match the needs of deep underwater applications having to withstand high pressure environments. Details: Going Underwater Typical underwater applications such as Remotely Operated Vehicles (ROVs) and Autonomous Underwater Vehicles (AUVs),…

NOW! Gold Twitter With Single Power Source

Gold Twitter With Enhanced Option Gold Twitter can now be operated with a single power source for up to 95V As part of Elmo’s continuous engineering efforts, our R&D team was able to integrate a higher voltage internal supply into the ultra-small Gold and Gold Solo Twitter. The new option will allow for a single…

Elmo Application Studio II (EASII) – version 2.5

Elmo Application Studio II (EASII) – version 2.5 Explore the innovative updates and latest new features! Simplify the implementation process of any motion application with EASII 2.5, designed specifically to shorten your machine’s time to market, and brings forward new tools and features. Main New Features: Maestro “SIL” (Software In the Loop) Interface Save time…