Miniature Servo Drive
1-20A/100VDC
3-10A/200VDC

Description

dc servo drive

DC Whistle Digital Servo Drive

Ultra-compact panel-mounted drive

The DC Whistle is a super compact OEM panel mounted version of the Whistle, which enables fast and easy mounting and implementation.

This intelligent, digital servo drive is designed for DC brush and brushless motors, linear motors and voice coils. It weighs just 273 g (only 9.6 oz) and supports up to 20 A of continuous current. Its high density enables the drive to deliver 3.3 kW of peak power and 1.6 kW of continuous power. Based on Elmo’s SimplIQ Motion Control technology, the DC Whistle is capable of operating in position, velocity and current modes and it offers a wide range of feedback and I/O options. With Elmo’s Composer software, users can easily perform drive setup, configuration, tuning, analysis and programming. The drive operates on DC power.

List of preferred configurations available from stock:
Feature
Units
1/60
2.5/60
5/60
10/60
15/60
1/100
2.5/100
5/100
10/100
15/100
20/100
Minimum supply voltage
VDC
8.5
12
Nominal supply voltage
VDC
48
85
Maximum supply voltage
VDC
59
95
Max. output power from the
drive without heatsink
W
50
120
240
480
720
75
180
400
800
1200
1600
Efficiency at rate power
%
> 99
Output Voltage
%
> 95% of DC bus voltage at f=22 kHz
Auxiliary Power supply
VDC
11 – 95 VDC (up to 2.5 VA inc. 5 V/200 mA for encoder)
DC and Trapezoidal
Commutation
Continuous
Current Limit (Ic)
A
1
2.5
5
10
15
1
2.5
5
10
15
20
Sinusoidal Commutation
Continuous RMS
Current Limit (Ic)
A
0.7
1.8
3.6
7
10.7
0.7
1.8
3.6
7
10.7
14.1
Peak current limit (RMS)
A
2 x Ic
Digital in/Digital
out/Analog in
6/2/1
Pulse-Width
Modulation (PWM)
Switching Frequency
kHz
22 ± 5% default on the motor
Switching Method
Advanced Unipolar PWM
Feature
Units
3/200
6/200
10/200
Minimum supply voltage
VDC
24
Nominal supply voltage
VDC
170
Maximum supply voltage
VDC
195
Maximum continuous power output
W
480
960
1600
Efficiency at rated power
(at nominal conditions)
%
> 99
Maximum output voltage
> 95% of DC bus voltage at f=22 kHz
Auxiliary power supply
VDC
11 – 95 VDC (up to 2.5 VA inc. 5 V/200 mA for encoder)
Amplitude sinusoidal/DC continuous current
A
3
6
10
Sinusoidal continuous RMS current limit (Ic)
A
2.12
4.24
7.07
Peak current limit
A
2 x Ic
Digital in/Digital out/Analog in
6/2/1
Pulse-Width Modulation (PWM)
Switching Frequency
kHz
22 ± 5% default on the motor
Switching Method
Advanced Unipolar PWM

Feature

Value

Ambient operating temperature

0° to 40°C (32° to 104°F)

Maximum operating altitude

2,000 m (6562 feet)

Maximum relative humidity

90% non-condensing

Operating area atmosphere

No flammable gases or vapors permitted in area

Models for extended environmental conditions are available.

DC Whistle Digital Servo Drive

For More Information

Manuals and Installation Guides

Product Design Files

Software