Select Product Contact
Showing 33–48 of 121 results
Integrated Drives and Motors
400V, 800V
Servo drive, Up to 80A/80V, 70A/100V, 30A/200V
Up to 25A/100V, 9A/200V
Stepper Servo drive Up to 25A/100V, 9A/200V Functional Safety
Up to 25A/100V Up to 3.2kW of continuous power
Up to 50A (100 peak)/100V, R35A/200V
Up to 270A/60V, 240A/80V, 210A/100V, 100A/200V
4X 16A (30A Peak)/ 400VDC servo Drives & Motion-Controller
Up to R50A/800V
Up to 15A/200V
up to 80A/80V, 70A/100V, 30A/200V
200VDC, 4 servo axes
4X 5000W Servo Drive & Motion-Controller
270A/60V, 240A/80V, 210A/100V, 100A/200V