Elmo Motion Control-home Logo
Loading
Servo Drives > ExtrIQ Line

ExtrIQ Line Servo Control Products

Digital Servo Drives, Servo Amplifiers suit military and Extreme Environmental Conditions

DC Digital Servo Drives Controllers, Powerful Analog Servo Amplifiers

Elmo Motion Control's ExtrIQ product family is a set of durable motion control products for applications operating under extreme environmental conditions. ExtrIQ products have a high power density in the range of 10W - 9000W and current carrying capacity of up to 70A continuous / 140A peak. ExtrIQ has been tested using methods and procedures specified in a variety of EEC standards. Based on Elmo Motion Control's innovative SimplIQ Motion Control core technology, they support a wide range of motor feedback options, programming capabilities and communication protocols.

Digital Servo Drives Servo Controllers-suit military and extreme environmental conditions
Digital Servo Drives Controller
Motion Control-Analog Servo Amplifiers-suit military and extreme environmental conditions
Analog Servo Amplifiers
Feature
Digital Servo Drives
Analog Servo Amplifiers
Servo Modes
Current, Velocity, Position
Current
Commands
Analog Pulse and Direction, Software Commands
+/- 10 VDC
Feedbacks
Analog, Digital
Halls only
Programming
SimplIQ Programming
-
Communication
RS-232, CANopen
-
Applications
An extremely resilient solution, ExtrIQ is ideal for a broad range of applications requiring durable motion control solutions including:
  • Military ground mobile
  • Naval
  • Nautical
  • Aviation
  • Missile Weaponry
  • Specialized Laboratory Automation
  • Aerospace
  • Oil Refining
  • Un-manned Vehicles
  • Satellite Communication
ExtrIQ Standards Compliance Download PDF
A. Environmental Conditions
The ExtrIQ Products are designed, manufactured and tested to meet Extreme Environmental Conditions. The ExtrIQ line is in compliance with the following MIL Standards. The environmental tests methods are according to MIL-STD-810.
Ambient Temperature Range
Non-Operating Condition: -50°C to +100°C.
Operation Condition: -40°C to +70°C.
Temperature Shock
Non-Operating Condition: -40°C to +70°C within 3 min.
Altitude
Non-Operating Condition: Unlimited.
Operation Condition: -1,000 to 510,000 ft
Relative Humidity
Non-Operating Condition: up to 95% relative humidity non-condensing at 35°C
Operation Condition: up to 95% relative humidity non-condensing at 25°C up to 90% relative humidity non-condensing at 42°C
Vibration
Operation Condition: 20 Hz –2000 Hz, 14.6 grms
Mechanical Shock
Non-Operating Condition: ±40g Half sine, 11 msec., 3 per direction (overall 18)
Operation Condition: ±20g Half sine, 11 msec., 3 per direction (overall 18)
 
B. Electrical Power Characteristic
Specification Details
MIL-STD-1275 Characteristic Of 28 Volts DC Electrical Systems In Military Vehicles.
Note: Compliance to versions A and B
MIL-STD-704 Aircraft Electric power Characteristic.
Quality Assurance
Specification Details
ISO 9001:2000 Quality Management
Design
Specification Details
MIL-HDBK- 217F Reliability prediction of electronic equipment (rating, de-rating, stress, etc.)
IPC-D-275
IPC-SM-782
IPC-CM-770
UL508c
UL840
Printed wiring for electronic equipment (clearance, creepage, spacing, conductors sizing, etc.)
In compliance with IEC68 Type testing
Safety
Specification Details
In Compliance with UL508c Power conversion equipment
In compliance with UL840 Insulation coordination, including clearance and creepage distances of electrical equipment
In compliance with UL60950 Safety of information technology equipment, including electrical business equipment
In compliance with EN60204-1 Low voltage directive, 73/23/EEC
EMC
EMC Specification Details
In compliance with
EN55011 Class A with EN61000-6-2: Immunity for industrial environment, according to:
IEC61000-4-2 / criteria B
IEC61000-4-3 / criteria A
IEC61000-4-4 / criteria B
IEC61000-4-5 / criteria B
IEC61000-4-6 / criteria A
IEC61000-4-8 / criteria A
IEC61000-4-11 / criteria B/C
Electromagnetic compatibility (EMC)
MIL-STD-461/ 462  
Workmanship
Specification Details
In compliance with IPC-A-610, level 2 Acceptability of electronic assemblies
PCB
Specification Details
In compliance with IPC-A-600, level 2 Acceptability of printed circuit boards
Packing
Specification Details
In compliance with EN100015 Protection of electrostatic sensitive devices