Software:
EASII 2.9:
- Elmo Application Studio II Setup 2.9.1.3 64bit.exe - (693 MB) | Elmo Application Studio II Setup 2.9.1.3 64bit.exe
- Elmo Application Studio II Setup 2.9.1.3 64bit.exe - (693 MB) - Source2 | Elmo Application Studio II Setup 2.9.1.3 64bit.exe – (Source2)
Recording Data Viewer 2.9:
- Elmo Recording Data Viewer Setup 2.9.1.2 64bit.exe - (211MB) | Elmo Recording Data Viewer Setup 2.9.1.2 64bit.exe
Torque Speed Calculator 2.9:
- Elmo Torque Speed Calculator Setup 2.9.1.2 64bit.exe - (165MB) | Elmo Torque Speed Calculator Setup 2.9.1.2 64bit.exe
Documents:
Platinum family Drive links
Software STO ONLY:
- Platinum Version STO 02.00.03.09 B07.rar - (1.3M) | Platinum Drive STO only Firmware Version
Software functional Safety:
- Platinum Version 02.00.03.09 B07 Safety.rar - (1.6M) | Platinum Drive, Functional Safety, default feedback types
Software functional Safety Acuro:
- Platinum Version Acuro 02.00.03.09 B07 Safety.rar - (1.5M) | Platinum Drive, Functional Safety, Hengstler Acuro safety sensor
Software functional Safety DSL:
- Platinum Version DSL 02.00.03.09 B07 Safety.rar - (1.6M) | Platinum Drive, Functional Safety, Sick-Stegmann DSL safety sensor
Software functional Safety SCS:
- Platinum Version SCS 02.00.03.09 B07 Safety.rar - (1.6M) | Platinum Drive, Functional Safety, Hengstler SCS Open link safety sensor
Software STO ONLY:
- Platinum Version Quartet 02.00.03.09 B07.rar - (1.41M) | Quartet Drive 4 axes STO only
Documents:
- Elmo Platinum Release Note Ver 02.00.03.09 B07 Doc Ver. 1.014.pdf - (1.5M) | Platinum\Quartet firmware version release note
Gold Drive Links
Software:
- Version 1.2.18.0 B00 for customers.rar - (1.14MB) | Gold Drive Firmware version
- Drive .NET Library 1.0.0.8.zip - (788KB) | Drive .NET Library version 1.0.0.8
- Drive .NET Library 1.0.0.8 Code Examples.zip - (12.7MB) | Drive .NET Library version 1.0.0.8 Code Examples
Documents:
- Elmo Gold Drive Firmware Release Notes Version 01.02.18.00 B00 Ver. 1.019.pdf - (1.6M) | Gold Drive Firmware Release Notes Version 1.2.18.00 B00 Ver. 1.019
- Drive .NET Library 1.0.0.8 Release Notes.pdf - (571K) | Drive .NET Library Release Notes version 1.0.0.8
Maestro Links
Maestro Firmware:
- GMAS: uImage_v1.1.8.0_B10_2020_06_03.gms - (11.4M) | Gold Maestro FW upgrade version
- PMAS: uImage_v2.1.9.0_B01_IO_SUPPORT_2020_12_01_IEC_1.0.0.6.pms - (49.8M) | Platinum Maestro FW upgrade version v2.1.9.0
Libraries:
- C++ / C: MaestroLibraries292.rar - (2.76M) | Gold and Platinum Maestro Libraries version 292
- C#: Gold Maestro MMCLibDotNET_MSVC2010_2115.zip - (942K) | Gold and Platinum Maestro .NET Library version 2.1.1.5 Compiled under Visual Studio 2010
- Codesys: Elmo_1.0.0.6.package - (61M) | Latest Codesys package for Platinum Maestro
Documents:
- Release Notes - Platinum Maestro Rev x 1 9 0 ver 2.pdf - (7M) | Platinum Maestro 1.9.0 Release Note
- Release Notes - Maestro Rev x 1 8 0 ver 2.pdf - (10M) | Maestro 1.8.0 Release Note
- Gold Maestro MMCLibDotNET_Test_2010.zip - (755K) | Gold Maestro .NET Library Test Application for Visual Studio 2010
MDS Links
Software:
MDS 4.0.1.6:
- Maestro Developer Studio Setup 4.0.1.6 64bit.exe - (645M) | Maestro Developer Studio Setup 4.0.1.6 64bit.exe
Documents::
- MDS 4.0.1.6 release notes.pdf - (1M) | MDS 4.0.1.6 release notes.pdf
SimplIQ Links
- SimplIQ Command Reference - (1.32M) | SimplIQ Command Reference_ver. 4.5 – February 2010
Old Links
Software:
- Elmo Torque Speed Calculator Setup 2.8.1.6 64bit.exe - (114MB) | Elmo Torque Speed Calculator Setup 2.8.1.6 64bit.exe
- Elmo Recording Data Viewer Setup 2.8.1.8 64bit.exe - (140MB) | Elmo Recording Data Viewer Setup 2.8.1.8 64bit.exe
- Elmo Application Studio II Setup 2.8.1.6 64bit.exe - (631 MB) | Elmo Application Studio II Setup 2.8 64bit.exe
For your attention – 32bit is supported only by previous versions (V2.7 and below) - Drive .NET Library 1.0.0.8 Release Notes.pdf - (571K) | Elmo Application Studio II Setup 2.7.2.1 32bit.exe
- Elmo Application Studio II Setup 2.7.2.1 64bit.exe - (695 MB) | Elmo Application Studio II Setup 2.7.2.1 64bit.exe
- Elmo Application Studio II Setup 2.7.1.0 32bit.exe - (695 MB) | Elmo Application Studio II Setup 2.7.1.0 32bit.exe
- Elmo Recording Data Viewer Setup 2.7.1.0 32bit.exe - (118MB) | Elmo Recording Data Viewer Setup 2.7.1.0 32bit.exe
- Elmo Recording Data Viewer Setup 2.7.1.0 64bit.exe - (138MB) | Elmo Recording Data Viewer Setup 2.7.1.0 64bit.exe
- Elmo Torque Speed Calculator Setup 2.7.1.0 32bit.exe - (97MB) | Elmo Torque Speed Calculator Setup 2.7.1.0 32bit.exe
- Elmo Torque Speed Calculator Setup 2.7.1.0 64bit.exe - (102MB) | Elmo Torque Speed Calculator Setup 2.7.1.0 64bit.exe
Documents:
- EASII 2.7.2 Release Note - (797 KB) | Elmo Application Studio II Ver. 2.7.2 Release Notes
- EASII 2.7 Release Note - (3.6M) | Elmo Application Studio II Ver. 2.7 Release Notes
Software:
- Version 1.2.17.2 B00 for customers.rar - (1.1MB)
- Version 1_2_17_0 B10.zip - (1.21MB) | Gold Drive Firmware version
- Version 1.1.16.0 B01 for customers.zip - (1.67M) | Version 1_1_16_0 B01
- Version 1_1_15_0 B00.zip - (1.09MB) | Firmware version 1.1.15.0 B00 and ECAT .xml version 00010420 V10.xml
- Version 1_1_14_5 B02.zip - (1.18MB) | Firmware version 1.1.14.05 B02 and ECAT .xml version 00010420 V06.xml
Documents:
- Elmo Gold Drive Firmware Release Notes Version 01.02.17.02 B00 Ver. 1.018.pdf - (1.6M) | Gold Drive Firmware Release Notes Version 1.2.17.2 B00 Ver. 1.018
- Elmo Gold Drive Firmware Release Notes Version 01.02.17.00 B00 Ver. 1.016.pdf - (1.53M) | Gold Drive Firmware Release Notes Version 1.1.16.0 B01 Ver. 1.015
Maestro Firmware:
Software:
- Gold Maestro uImage_v1.1.7.0_B01_2017_04_05.gms - (9,094KB) | Gold Maestro Firmware Upgrade Ver. 1.1.7.0.B01
- Platinum Maestro uImage_v2.1.7.0_B01_2017_04_05_IEC_1.0.0.3.pms - (48MB) | Platinum Maestro Firmware Upgrade Ver. 2.1.7.0.B01 Including IEC Version 1.0.0.3
- Maestro_275.zip - (22.5MB) | Maestro Library Update for G-MAS / P-MAS and win32 Ver 275
- Gold Maestro MMCLibDotNET_MSVC2010_2115.zip - (942K) | Gold Maestro .NET Library version 2.1.1.5
Compiled under Visual Studio 2010 - Gold Maestro MMCLibDotNET_Test_2010.zip - (755K) | Gold Maestro .NET Library Test Application for Visual Studio 2010
Documents:
- Release Notes - Maestro Rev x 1 7 0 ver 2.pdf - (6,571K) | Release Notes for the x 1 7 0 Maestro Firmware Version
- Release Notes - G-MAS .NET Library 2.1.1.5 - (549K) | Release Notes for the 2 1 1 5 G-MAS .NET Library Version
Software STO ONLY:
- Platinum STO Version 02.00.03.07 B02 23Jul2023_STO.rar - (1.39M) | Platinum Drive STO only Firmware Version
Software functional Safety:
- Platinum Version 02.00.03.07 B02 23Jul2023 Default.rar - (1.52M) | Platinum Drive, Functional Safety, default feedback types
Software functional Safety Acuro:
- Platinum Version 02.00.03.07 B02 23Jul2023 Acuro.rar - (1.51M) | Platinum Drive, Functional Safety, Hengstler Acuro safety sensor
Software functional Safety DSL:
- Platinum Version 02.00.03.07 B02 23Jul2023 DSL.rar - (1.52M) | Platinum Drive, Functional Safety, Sick-Stegmann DSL safety sensor
Software functional Safety SCS:
- Platinum Version 02.00.03.07 B02 23Jul2023 SCS.rar - (1.52M) | Platinum Drive, Functional Safety, Hengstler SCS Open link safety sensor
Software STO ONLY:
- Quartet Version 02.00.03.07 B02 23Jul2023.rar - (1.39M) | Quartet Drive 4 axes STO only
Documents:
- Elmo Platinum Release Note Ver 02.00.03.07 B02.pdf - (1.41M) | Platinum\Quartet firmware version release note
Introduction:
EASII’s brief – the perfect motion control software
Exercises:
Series of exercises for getting up-to-speed with the EASII
Tutorials:
Self-paced tutorials, designed to offer an overview on EASII.