Functional Safety
Standard | Item |
---|---|
IEC 61800-5-2:2017 | Adjustable speed electrical power drive systems – Safety requirements – Functional |
EN ISO 13849-1:2015 | Safety of machinery — Safety-related parts of control systems. |
EN 61508-1:2010 | Functional safety of electrical/electronic/ programmable electronic safety-related systems |
EN 61508-2:2010 | Functional safety of electrical/electronic/ programmable electronic safety-related systems |
EN 61508-3:2010 | Functional safety of electrical/electronic/ programmable electronic safety-related systems |
IEC 61784-3:2016 | Functional Safety Filed Bus - FSOE |
Electrical Safety
Specification | Details |
---|---|
EN 61800-5-1:2007 Or UL 61800-5-1 | Adjustable speed electrical power drive systems – Part 5.1: Safety requirements - Electrical, thermal and energy |
In compliance with CSA C22.2 NO. 14-13 | Industrial Control Equipment |
Electromagnetic Compatibility
Specification | Details |
---|---|
EN 61800-3:2004/A1:2011 | Adjustable speed electrical power drive systems Part 3: EMC requirements and specific test methods |
EN 61800-5-2: 2017 Annex E | Adjustable speed electrical power drive systems Part 5-2: Safety requirements – Functional |
Environmental
Specification | Details |
---|---|
IEC60068-2-78 | Damp heat, steady state |
IEC60068-2-6 | Vibration (sinusoidal) |
IEC60068-2-2 | Dry heat |
IEC60068-2-27 | Shock |
IEC60068-2-1 | Cold Test |
Other Compliant Standards
Quality Assurance | |
---|---|
ISO 9001:2008 | Quality Management |
Design | |
IPC-D-275 IPC-SM-782 IPC-CM-770 | Printed wiring for electronic equipment (clearance, creepage, spacing, conductors sizing, etc.) |
Reliability | |
MIL-HDBK- 217F | Reliability prediction of electronic equipment (rating, de-rating, stress, etc.) |
Workmanship | |
In compliance with IPC-A-610, level 3 | Acceptability of electronic assemblies |
PCB | |
In compliance with IPC-A-600, level 3 | Acceptability of printed circuit boards |
Packing | |
In compliance with EN 100015 | Protection of electrostatic sensitive devices |
Environmental | |
In compliance with 2002/96/EC | Waste Electrical and Electronic Equipment regulations (WEEE) Note: Out-of-service Elmo drives should be sent to the nearest Elmo sales office. |
In compliance with 2002/95/EC (effective July 2006) | Restrictions on Application of Hazardous Substances in Electric and Electronic Equipment (RoHS) |