Description

A High-Performance, Ultra-Small, Network-based (EtherCAT, CANopen) Stepper Motor Servo Drive
Delivers up to 20A/100V and up to 10A/200V
The Gold Bell is a compact, PCB-mounted, digital stepper motor driver. The BELL is designed to operate in a closed loop (single or dual feedbacks), or in open loop. It weighs just 55 g (1.94 oz) and offers up to 1.6 kW of continuous power or 3.2 kW of peak power.
This advanced, high power density stepper motor driver provides top performance, advanced networking and built in safety, as well as a fully featured motion controller and local intelligence. The Gold Bell is powered by a single 12 V – 95 V isolated DC power source (not included) and a “smart” control-supply algorithm enables the drive to operate with only one power supply with no need for an auxiliary power supply for the logic.
In conjunction with the Gold Maestro, the ultimate distributed network motion controller, and the other members of the Gold Line of intelligent servo drives, state-of-the-art solutions for the most challenging multi-axis motion applications can be easily implemented, with a short development cycle while maintaining high performance
Gold Bell servo drive highlights:
- Gold Line core motion control technology
- Ultra-compact, highest power density
- Highly efficient, high bandwidth performance
- Multiple communication options: EtherCAT, CANopen, USB, Ethernet
- Supports a wide variety of feedback sensors
- Advanced filtering and gain scheduling options for enhanced dynamic performance
- Vector control sinusoidal commutation
| Feature | Units | 1/100 | 2.5/100 | 5/100 | 10/100 | 15/100 | 20/100 |
|---|---|---|---|---|---|---|---|
| Minimum supply voltage | VDC | 12 | |||||
| Nominal supply voltage | VDC | 85 | |||||
| Maximum supply voltage | VDC | 95 | |||||
| Maximum continuous power output | W | 80 | 200 | 400 | 800 | 1200 | 1600 |
| Efficiency at rated power (at nominal conditions) | % | > 99 | |||||
| Maximum output voltage | > 95% of DC bus voltage at f = 22 kHz | ||||||
| Control supply | VDC | 12 to 95 VDC (up to 6 VA inc. 5 V/2 x 200 mA for encoder) | |||||
| Amplitude sinusoidal/DC continuous current | A | 1.0 | 2.5 | 5 | 10 | 15 | 20 |
| Sinusoidal continuous RMS current limit (Ic) | A | 0.7 | 1.8 | 3.5 | 7 | 10.6 | 14.1 |
| Peak current limit | A | 2 x Ic | |||||
| Feature | Units | 3/200 | 6/200 | 9/200 |
|---|---|---|---|---|
| Minimum supply voltage | VDC | 12 | ||
| Nominal supply voltage | VDC | 170 | ||
| Maximum supply voltage | VDC | 195 | ||
| Maximum continuous power output | W | 480 | 960 | 1450 |
| Efficiency at rated power (at nominal conditions) | % | > 99 | ||
| Maximum output voltage | > 95% of DC bus voltage at f = 22 kHz | |||
| Control supply | VDC | 12 to 95 VDC (up to 6 VA inc. 5 V/2 x 200 mA for encoder) | ||
| Amplitude sinusoidal/DC continuous current | A | 3 | 6 | 9 |
| Sinusoidal continuous RMS current limit (Ic) | A | 2.1 | 4.2 | 6.3 |
| Peak current limit | A | 2 x Ic | ||
| Feature | Units | All Types |
|---|---|---|
| Weight | g (oz) | 55 g (1.94 oz) |
| Dimension | mm (in) | 48.5 cc (2.96 in3) package (55±0.2 x 58.5±0.2 x 14.9±0.5 mm or 2.17” x 2.30” x 0.59”) |
| Mounting method | PCB mount |