Description
The Titanium Maestro redefines motion control, meeting the demands of machine builders who require high performance, speed, accuracy, and robustness. Designed for the most demanding applications, it offers a cutting-edge real-time EtherCAT communication with advanced multi-axis management capabilities.
Powered by a quad-core CPU in a fanless, passively cooled unit with extensive memory, the Titanium Maestro achieves an industry-leading 100µs EtherCAT cycle time for 16 axes—setting a new standard in performance.
With graphical capabilities, advanced C++ and Python programming, and real-time programming support, the Titanium Maestro stands in a league of its own, empowering next-generation motion control solutions. ‘Software in the Loop’ (SIL) support, further streamlines development and accelerates validation of complex automation systems.
Titanium Maestro Highlights
- Graphical Interface via Display Port with Linux OS (optional)
- C++ and Python programming
- MWA – Maestro Web Application
- Enhanced CPU
- Quad Core 1.9 GHz
- Up to 16GB RAM, 64 GB FLASH
- Dedicated Cores for Real Time tasks
- Powerful 16-axes control @ a cycle time of 100 uSec
- Controlling capabilities of up to 96 axes
| Category | Description |
|---|---|
| Computational Core System | Quadcore, 4 x 1.9 GHz |
| RAM / Flash | Up to 16 GB RAM / 64 GB Flash |
| uSD Card / Socket | For added on memory |
| Cores | Dedicated Cores for Real Time tasks |
| Axis Management | Up to 96 Axes of Motion |
| EtherCAT Cycle | Minimum cycle time – 100 uSec (Limited to 16 axes) |
| Connectivity | Rich Host Connectivity Support (TCP/IP , Ethernet/IP, Modbus) |
| Programming | Python, C/C++/C# Blockly – Plan your machine sequence via graphical blockly building blocks Programs can run either on theTarget, or remotely (over TCP/IP) |
| Kinematic Support | Built-in Kinematic Support (MCS, ACS, PCS) for various Robot Types: Scara Robots , Delta Robots, Hexapod etc… |
| Gearing | ECAM and Smart Gearing |
| Remote Visualization & Monitoring | via our MWA – Maestro Web Application |
| Polynomial Motion | High Order Polynomial Motion (Jerk and snap limited motion profilers) |
| SIL | Software-in-the-Loop (SIL) - Automatic MATLAB/ SIMULINK Conversion for Deterministic User Real Time Programming |
| EtherCAT | Automatic EtherCAT Configurator Files over EtherCAT (FOE), EoE for Easy Drive configuration |
| On The Fly Corrections | Flying Vision – on the fly trajectory corrections |
| Network Management | Network health and diagnostic management |
| Error Mapping | 1/2/3D On The Fly Error Mapping Support |





NEW