Safety
| Specification | Details |
|---|---|
| The related standards below apply to the performance of the servo drives as stated in the environmental conditions | |
| EN 61800-5-1:2007 Or UL 61800-5-1 | Adjustable speed electrical power drive systems – Part 5.1: Safety requirements - Electrical, thermal and energy |
Environmental
| Specification | Details |
|---|---|
| Approved IEC60068-2-78 | Environmental testing – Damp heat, steady state |
| Approved IEC60068-2-6 | Environmental testing –Vibration (sinusoidal) |
| Approved IEC60068-2-2 | Environmental testing – Dry heat |
| Approved IEC60068-2-27 | Basic environmental testing procedures - Shock |
EMC
| Specification | Details |
|---|---|
| Approved IEC/EN 61800-3 | Adjustable speed electrical power drive systems |
EC Declaration of Conformity
| Directive |
|---|
| Low Voltage Directive, 2014/35/EU (LVD) |
| Electromagnetic Compatibility Directive 2014/30/EU (EMC) |
| Standard | Details |
|---|---|
| IEC/EN 61800-5-1:2007 | Adjustable speed electrical power drive systems Safety requirements – Electrical, thermal and energy |
| EN 61800-3:2004 + A1:2012 | EMC Adjustable speed electrical power drive systems |
Other Compliant Standards
| Quality Assurance | |
|---|---|
| ISO 45001:2018 ISO 9001:2015 ISO 14001:2015 | Occupational Health and safety Management System Quality Management Environmental Management System |
| Design |
|
| IPC-D-275 IPC-SM-782 IPC-CM-770 | Printed wiring for electronic equipment (clearance, creepage, spacing, conductors sizing, etc.) |
| Reliability | |
| MIL-HDBK- 217F | Reliability prediction of electronic equipment (rating, de-rating, stress, etc.) |
| Workmanship | |
| In compliance with IPC-A-610, level 3 | Acceptability of electronic assemblies |
| In compliance with IPC-A-620, level 3 | Requirements and Acceptance for Cable and Wire Harness Assemblies |
| PCB | |
| In compliance with IPC-A-600, level 3 | Acceptability of printed circuit boards |
| Packing | |
| In compliance with EN 100015 | Protection of electrostatic sensitive devices |
| Environmental | |
| In compliance with WEEE Directive 2012/19/EC | Waste Electrical and Electronic Equipment regulations (WEEE) Note: Out-of-service Elmo drives should be sent to the nearest Elmo sales office. |
| In compliance with with ROHS Directives 2011/65/EU and 2015/863 | Restrictions on Application of Hazardous Substances in Electric and Electronic Equipment (RoHS) |