Compact High Voltage Servo Drive
22A/400VDC, 16A/800VDC,

Description

Gold Panther is a high voltage servo drive

Super Compact, High Voltage Servo Drive

Up to 16 A/800 VDC and up to 22 A/400 VDC

Up to 10 kW of Qualitative Power

-40°C to+70°C, Vibrations up to 14GRMS

Designed, qualified, verified, manufactured and tested to withstand Extreme Environments

The Gold Panther – Gold Line intelligent servo drives – is designed to operate “Direct to Mains” from a high voltage DC power supply of up to 400 VDC or up to 780 VDC, without the need for a transformer.

The Gold Panther meets the highest level of motion control application at extreme environmental conditions, providing top servo performance, advanced networking, built-in safety and high power density, combined with a fully featured motion controller and local intelligence and built-in safety, all in a very small very efficient package.

The Gold Panther is designed to operate under extreme environmental conditions.

Weighing only 300 g , the Gold Panther operates on DC power as a standalone device, or as part of a multi-axis system in a distributed configuration on a real-time network.

Like all Gold Line products, it is easily configured and tuned using the Elmo Application Studio (EAS) software environment and is fully programmable with the Elmo motion control language.

The Gold Panther is available in a variety of models with multiple power rating options, multiple communication options, feedback options and I/O configuration possibilities.

Mating Power Supply ELP-30.

Gold Panther Highlights:

  • Gold Line core motion control technology
  • Super -compact, with the highest power density in its class
  • Drives any servo motors, up to 5000 W continuous and 10,000 W peak power
  • Field Bus Communication: EtherCAT, CANopen
  • RS232, RS422, USB, Ethernet,
  • Supports a wide variety of feedback sensors
  • Advanced filtering and gain scheduling options for enhanced dynamic performance.
  • Extremely efficient, over 99%

Feature

Units

12/400

16/400

R17/400

R22/400

8/800

12/800

R11/800

R16/800

Minimum supply voltage

VDC

*For S or T type = 50

For 0 or 1 suffix type = 100

*For S or T type = 95

Nominal supply voltage

VDC

325

560 for 400 VAC

680 for 480 VAC

Maximum supply voltage

VDC

400

780

Maximum continuous
power output

W

Up to 10 kW of continuous qualitative power

Efficiency at rated power
(at nominal conditions)

%

> 98

Auxiliary supply
voltage option

VDC

18 to 30 VDC (only in S or T type)

Auxiliary power supply

VA

≤5 VA without external loading

≤8 VA with full external loading

Continuous current limit (Ic)
Amplitude sinusoidal/DC
trapezoidal commutation

A

12

16

17

22

8

12

11

16

Sinusoidal continuous
RMS current limit (Ic)

A

8.5

11.3

12

15.5

5.7

8.5

7.8

11.3

Peak current limit

A

2 x Ic

No peak

2 x Ic

No peak

Feature

Units

All Types

Weight

g (oz)

300 g (10.6 oz)

Dimensions

mm (in)

111 x 76 x 34 (4.37" x 3" x 1.34")

Mounting method

PCB Mounted

Additional information

Input Power

DC

Safety Level

STO

Feedback

BISS, BOSCH, Digital Halls, EnDat 2.2/2.1, EnDat3, HIPERFACE, Hiperface DSL, INCREMENTAL, Other, PANASONIC, RESOLVER, SANYO DENKI, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, Diff RS232, EtherCat, Ethernet, RS232, RS422, TCP-IP, UDP, USB

Enviroment

Harsh

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based Module