Description
Perfectly Integrated Combined Servo Drives and Motors
In addition to the high standards of Elmo servo drives and servo motors, Elmo provides the perfected harmony between servo drive and motor, with the integrated servo motor and drive – The Gold Duet .
These range of models offer a variety of:
- Servo motor flange sizes between 40 to 110 mm
- Perfectly tuned
- Integrated
- Balanced with the appropriate servo drive to optimize the servo motor characteristics
- Saves space and cabling in complex applications
The Gold Duet are a series of integrated digital servo drives and motors which are highly resilient and designed to deliver maximum power density and intelligence.
The Gold Duet delivers up to 1500W of continuous power and 4500W peak power in a compact high quality package.
The digital servo drives integrated in the Gold Duet are designed for use with any type of sinusoidal and trapezoidal commutation, with vector control. The Gold Duet can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network. In a real-time network, the Gold Duet displays its real benefits, as configuring the network is practically as simple as plug and play with some fine-tuning required to adapt the network specifically to the requirements of the customer application.
Power to the drives is provided by an isolated Mains DC power source. The Gold Duet can operate with single power or dual power supplies.
Gold Duet 40
Integrated Drives and Motors
100V – 200V
Gold Duet 60
Integrated Drives and Motors
100V – 200V
Gold Duet 80, 750W, 100VDC
Integrated Drives and Motors
100V
Gold Duet 80, 750W & 1000W, 400VDC & 800VDC
Integrated Drives and Motors
400V, 800V
Related Videos
Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.
If you accept this notice, your choice will be saved and the page will refresh.
Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.
If you accept this notice, your choice will be saved and the page will refresh.