|
Intelligent DC Digital Servo Drives Controllers |
|
Incremental Encoder, Resolver, Digital Halls, Analog SIN-COS, Absolute, Analog Halls, Tacho, Potentiometer Feedbacks
Current, Velocity, Position & Advance Position Operating Modes, Analog Pulse and Direction, PWM Software Commands, RS-232, CANopen DS 301, DSP 305 and DSP 402 Communications
Elmo's ExtrIQ product suite is a set of intelligent digital servo drives Controllers for brush and brushless motors and designed
to operate in extreme
environmental conditions. The digital products combine high densities of power, intelligent functionality and space-friendly design. These exceptionally
compact drives integrate Elmo's advanced, SimplIQ core technology, which enables superior control performance, flexibility, efficiency and
reliability. All the drives in the series include a fully digital motion controller that features
current, velocity and position loops and a selection of commutation types and position feedbacks. The
result: higher dynamics and increased precision for a wide variety of implementations.
|
|
|
|
|
|
|
|
0.16 ~ 0.2KW |
0.2 ~ 1.6KW |
0.72 ~ 2.4KW |
2.7 ~ 9.6KW |
0.96 ~ 4.8KW |
4 ~ 7KW |
| Feature |
Units |
Bee |
Hornet |
Falcon |
Eagle |
Hawk |
Panther |
| Supply Voltage range |
VDC |
11 ~ 95 |
11 ~ 95 |
10 ~ 195 |
11 ~ 390 |
11 ~ 195 |
80 ~ 750 |
| Motor |
|
DC Brush, Sinusoidal, Trapezoidal |
| Operating Modes |
|
Current, Velocity, Position & Advance Position |
| Cont. Output Current |
A |
2.5 ~ 3.3 |
1 ~ 20 |
2.25 ~ 30 |
40 ~ 90 |
10 ~ 45 |
8 ~ 7 |
| Output Power Range |
KW |
0.16 ~ 0.2 |
0.2 ~ 1.6 |
0.72 ~ 2.4 |
2.7 ~ 9.6 |
0.96 ~ 4.8 |
4 ~ 7 |
| Digital In, Out, Analog In |
|
6/2/1 |
6/2/1 |
10/5/2 |
6/2/1 |
6/4/1 |
6/4/1 |
| Commands |
|
Analog Pulse and Direction, PWM Software Commands |
| Feedbacks |
|
Incremental Encoder, Resolver, Digital Halls, Analog SIN-COS, Absolute, Analog Halls, Tachometer, Potentiometer |
| Programming |
|
SimplIQ Programming |
| Communications |
|
RS-232, CANopen DS 301, DSP 305 and DSP 402 |
| Software |
|
Composer |
| Program Memory |
|
Up to 32 KB |
|
|