Elmo Motion Control-Advanced Motion Control-servo drives-servo amplifiers- from
Search
 
Products > SimplIQ Digital Servo Drives

AC, DC Intelligent Digital Servo Drive Controllers

Servo drive controllers for AC/DC brush and brushless servo motors with multiple feedback options - including incremental encoder, resolver, analog and digital Halls, analog sin-cos, absolute, tacho and potentiometer feedbacks

Current, Velocity, Advance Position Operating Modes, Analog, PWM, Pulse and Direction, Software Commands-RS-232, CANopen, DS 301, DSP 305 and DSP 402 Communications

Elmo's SimplIQ digital servo drives combine high power density, intelligent functionality and space-friendly design. The drives integrate Elmo's advanced, SimplIQ motion control core technology, which enables superior control performance, offers advanced programming capabilities and supports standard communication protocols. All the drives in the series include a fully digital motion controller that features current, velocity and position loops and a wide range of commutation types and position feedbacks. The result: higher dynamics and increased precision for a wide variety of implementations.
diagram of machine control-motion controller-drives and motors

DC Input : 7.5 ~ 195 VDC - DC brush, Sinusoidal, trapezoidal motors

DC Servo Drive-Tweeter
Tweeter

0.16 ~ 0.2 KW
DC Servo Drive-Incremental Encoder Feedback-Whistle
Whistle

0.05 ~ 1.60 KW
Solo-servo drive Sinusoidal,trapezoidal Motor
Solo-Whistle

0.05 ~ 1.60 KW
 Integrated Solution 2 Whistle servo drives-Duo
Duo-Whistle

0.05 ~ 1.60 KW
Integrated Triple Whistle Servo Drives Solution
Trio-Whistle

0.05 ~ 1.60 KW
DC Motor Servo Drive-Resolver Feedback-Guitar
Guitar
0.48 ~ 4.8KW
DC Servo Drive Controller
Solo-Guitar
0.48 ~ 4.8KW
DC Servo Drive-Digital HallsFeedback-Harmonica
Harmonica

0.20 ~ 1.10 KW
DC Servo Drive-Tacho, Potentiometer Feedbacks-Cello
Cello

0.24 ~ 3.40 KW
DC Servo Drive,Sinusoidal,trapezoidal motor-Drum
Drum

2.7 ~ 9.6 KW

AC Input : 1 x 60 ~ 3 x 505 VAC - DC brush, Sinusoidal, trapezoidal motors

AC Servo Drive controller-Bassoon
Bassoon

0.32 ~ 1.90 KW
AC Servo Drive-Cornet
Cornet

0.42 ~ 3.4 KW
AC Servo Drive Controller-Tuba
Tuba

3.60 ~ 11.3 KW

Digital Stepper Drive

DC Servo Drive-Tweeter
Bell

0.5 KW
 
Downloads: