Home Page
Search
 

Ultra-compact, Network-based Servo Drive (Up to 30 A/200 V)

Up to 5 kW of Continuous Qualitative Power

Designed to meet the highest level of motion control application requirements, the Gold Guitar – one of Elmo's newest Gold Line intelligent servo drives – offers an excellent solution, providing top servo performance, advanced networking, built-in safety and high power density, combined with a fully featured motion controller and local intelligence.

In conjunction with Elmo's Gold Maestro, the ultimate distributed network motion controller, and the other members of Elmo’s Gold Line of intelligent servo drives, state-of-the-art solutions for the most challenging multi-axis motion applications can be easily implemented, with a short development cycle while maintaining high performance.

Gold Guitar-Servo Drive
To view in 3D,
click here.

Download eDrawings - 2D CAD Viewer and 3D CAD Viewer and Publisher

Gold Guitar Highlights:

  • Gold Line core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient, high bandwidth performance
  • Multiple communication options: EtherCAT, CANopen, USB, Ethernet, RS-232
  • Supports a wide variety of feedback sensors
  • Advanced filtering and gain scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation
Electrical Specifications

Feature

Units

35/60

20/100

25/100

3/200

6/200

10/200

17/200

R30/200

Minimum supply voltage

VDC

14

14

23

Nominal supply voltage

VDC

50

85

170

Maximum supply voltage

VDC

59

95

195

Maximum continuous power output

W

1730

1600

2000

490

980

1630

2780

4900

Efficiency at rated power (at nominal conditions)

%

> 98

Maximum output voltage

 

97% of DC bus voltage at f=22 kHz

Continuous current limit (Ic) amplitude of sinusoidal current, or DC trapezoidal commutation

A

35

20

25

3

6

10

17

30

Sinusoidal continuous RMS current limit (Ic)

A

24.7

14.2

17.7

2.12

4.2

7.07

12

21.2

Peak current limit

A

2 x Ic

2 x Ic

2 x Ic

NA

Weight

g (oz)

212 g (7.47 oz)

Dimensions

mm (in)

80 x 61 x 31 mm (3.15" x 2.4" x 1.22")

Digital in/
Digital out/
Analog in

 

6/4/1

Mounting method

 

PCB mount

Dual Loop Options

 

Port A

 

Incremental Encoder + Digital Halls

Incremental Encoder
Digital Halls
Absolute Serial Encoder

Absolute Serial Encoder + Digital Halls

Port B

Incremental Encoder

Yes

Yes
Yes
Yes
Yes

Analog Encoder

Yes
Yes
Yes
Yes
Yes

Analog Halls

Yes
Yes
Yes
Yes
Yes

Resolver

Yes
Yes
Yes
Yes
N/A
Product Catalog Number
Information Request
For an Elmo representative call back request click below:

Downloads: Standards Product Drawings Gold Guitar Documentation