Description

The Smallest Servo Drive to Run 480VAC
10A/480VAC, 16A/230VAC
The Gold Oboe is a series of intelligent super compact, super-efficient servo drives that operates directly from the mains via 3-Phase or Single Phase.
With peaking capability of over 10,000W, ultra-fast response, wide bandwidth, better than 1:2000 current loop dynamic range and build in powerful regeneration the G-OBOE is a perfect servo drive for applications requiring very high dynamics, extremely precise, smooth and very low speed processing combined with rapid movements.
Integrated Smart Fan operation (in 10/230, 13/230, 6/480, 10/480 models) is activated only “when required” and thus significantly prolongs the fan’s life-time.
An auxiliary 24 VDC power supply is required to power the control and the 24VDC fan
The drives are easily set up and tuned using EASII tools software tools. This Windows-based application studio enables users to quickly and simply implement the servo drive for optimal use with the motor and the mechanical load.
Gold Oboe servo drive highlights:
- “Direct-to-mains” networking servo drive
- AC input voltage of up to 3x270VAC and 3X530VAC
- Gold Line core motion control technology
- High Regeneration braking capability
- Highly efficient ≈98%
- High servo performance, wide current, velocity, position bandwidth
- Real-time deterministic network communications: EtherCAT, CANopen
- Host communication: USB, Ethernet
- Supports a wide variety of feedback sensors in single, dual and gantry loop configurations
- Advanced tuning, filtering and gain scheduling options for enhanced dynamic performance
- Fast and smooth Vector control sinusoidal commutation
- Easy to set up and tune with Elmo Application Studio software tools
- STO, Safe Torque Off
- Complies to safety, Environmental and EMC STD: IEC61800, UL508c, UL60950, EC61800-5-2
Feature | Units | 3/230 | 6/230 | 10/230 | 13/230 | 16/230 |
---|---|---|---|---|---|---|
Minimum supply voltage | VAC | 1 x 50 or 3 x 50 | ||||
Nominal supply voltage | VAC | 1 x 230 or 3 x 230 | ||||
Maximum supply voltage | VAC | 1 x 270 or 3 x 270 | ||||
Maximum continuous power output | kW | 0.8 | 1.6 | 2.7 | 3.6 | 4.4 |
Efficiency at rated power (at nominal | % | > 98 | ||||
Auxiliary supply voltage | VDC | Without Fan: 18 to 30 VDC | ||||
Auxiliary supply power | VA | Without Fan: 6 | ||||
Continuous current limit (Ic) Amplitude | A | 3 | 6 | 10 | 13 | 16 |
Continuous RMS sinusoidal | A | 2.1 | 4.2 | 7.1 | 9.2 | 11.3 |
Peak Current | A | 6 | 12 | 20 | 26 | 32 |
Built In Shunt (peak Power) | W | 3000 |
Feature | Units | 3/480 | 6/480 | 10/480 |
---|---|---|---|---|
Minimum supply voltage | VAC | 3 x 140 | ||
Nominal supply voltage | VAC | 3 x 480 | ||
Maximum supply voltage | VAC | 3 x 528 | ||
Maximum continuous power output | kW | 1.7 | 3.5 | 5.7 |
Efficiency at rated power | % | > 98 | ||
Auxiliary supply voltage | VDC | Without Fan: 18 to 30 VDC | ||
Auxiliary supply power | VA | Without Fan: 6 | ||
Continuous current limit (Ic) | A | 3 | 6 | 10 |
Continuous RMS sinusoidal | A | 2.1 | 4.2 | 7.1 |
Peak Current | A | 6 | 12 | 20 |
Built In Shunt (peak Power) | W | 2800 |
Feature | Units | All Types |
---|---|---|
Weight | Kg (oz) | Fins Heat-Sink + Fan 1.10 Kg (36.70 oz) |
Dimensions | mm (in) | Fins Heat-Sink 72.3 x 140x 109 (2.82" x 5.52" x 4.29") |
Mounting method | Panel / Wall Mounted | |
IP | IP30 |