Elmo Motion Control-home Logo
Loading

Gold DC Trombone

Compact, Panel-mounted Network-based Servo drive (Up to 11 A/800 V)

Up to 7 kW of continuous power

The Gold DC Trombone is a compact, panel-mounted digital servo drive that weighs 650 g (22.9 oz) and offers up to 7 kW of continuous power.

This advanced, high power density servo drive is designed to operate "Direct to Mains" from a high voltage DC power supply of up to 400 VDC or 800 VDC, without the need for a transformer. It provides top performance, advanced networking and built in safety, as well as a fully featured motion controller and local intelligence. The Gold DC Trombone is powered by a single 18 V – 32 V isolated DC power source (not included) and a "smart" control-supply algorithm enables the drive to operate with only one power supply with no need for an auxiliary power supply for the logic.

In conjunction with the Gold Maestro, the ultimate distributed network motion controller, and the other members of the Gold Line of intelligent servo drives, state-of-the-art solutions for the most challenging multi-axis motion applications can be easily implemented, with a short development cycle while maintaining high performance.

Gold DC Trombone Highlights:

  • Gold Line core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient, high bandwidth performance
  • Multiple communication options: EtherCAT, CANopen, USB, Ethernet, RS-232
  • Supports a wide variety of feedback sensors
  • Advanced filtering and gain scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation
Gold Trombone-digital servo drive
View in 3D Explorer compatible
Downloads: Product Drawings Gold DC Trombone Documentation
Electrical Specifications

Feature

Units

12/400

R17/400

8/800

R11/800

Minimum supply voltage

VDC

*For S, T, or AP suffix type = 50
For 0 or 1 suffix type = 100

*For S, T, or AP suffix type = 95

Nominal supply voltage

VDC

325

560

Maximum supply voltage

VDC

400

780

Maximum continuous power output

W

Up to 7 kW of continuous qualitative power

Efficiency at rated power (at nominal conditions)

%

> 98

Auxiliary supply voltage option

VDC

18 to 30 VDC (only in S, T, or AP type)

Auxiliary power supply

VA

≤5 VA without external loading
≤8 VA with full external loading

Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation

A

12

17

8

11

Peak current limit

A

2 x Ic

No Peak

2 x Ic

No Peak

Sinusoidal continuous RMS current limit (Ic)

A

8.5

12

5.7

7.8

Weight

g (oz)

650 g (22.9 oz)

Dimensions

mm (in)

105 x 140 x 47 (4.13" x 5.51" x 1.85")

Digital in/Digital out/ Analog in

 

6/4/1

Mounting method

 

Panel / Wall Mounted

* The S suffix appears in models where there is a 24 V control supply. If there is no S suffix, the control power supply operates from the main power.

 

Product Catalog Number