Elmo Motion Control-home Logo
Loading

ELMO Compliance with Standards


Elmo designs, verifies, manufactures & tests all it products to meet the below Standards

Specification

Details

Quality Assurance

ISO 9001:2008

Quality Management

Design

Approved IEC/EN 61800-5-1, Safety

Printed wiring for electronic equipment (clearance, creepage, spacing, conductors sizing, etc.)

MIL-HDBK- 217F

Reliability prediction of electronic equipment (rating, de-rating, stress, etc.)

  • UL 60950
  • IPC-D-275
  • IPC-SM-782
  • IPC-CM-770
  • UL 508C
  • UL 840
  • IPC2512

Printed wiring for electronic equipment (clearance, creepage, spacing, conductors sizing, current carrying capacity, etc.),

IEC 60068

Environmental testing

Field Bus Communication
EtherCAT Ethernet for Control Automation: EtherCAT real time standard for automation control: IEC 61158). Elmo has a compliance Certificate (ETG: Feb 2012)
CANOpen Control Automation Network standard: DS301 V4.2, DS402 V3 ((IEC61800_7), DS305 V1.09.
IEC61131-3 IEC Standard interface towards motion control using PLCopen programming languages.
Ethernet IP Ethernet Industrial Protocol, open industrial protocol to transfer real time control data over standard Ethernet.
Modbus Application Protocol Specification V1.1b Standard data exchange on serial line between a master and one or more slaves

Safety

Recognized UL 508C

Power Conversion Equipment

In compliance with UL 840

Insulation Coordination Including Clearances and Creepage Distances for Electrical Equipment

In compliance with UL 60950

Safety of Information Technology Equipment Including Electrical Business Equipment

Approved IEC/EN 61800-5-1, Safety

Adjustable speed electrical power drive systems

In compliance with EN 60204-1

Low Voltage Directive 73/23/EEC

EMC

Approved IEC/EN 61800-3, EMC

Adjustable speed electrical power drive systems

In compliance with EN 55011 Class A with EN 61000-6-2: Immunity for industrial environment, according to:
IEC 61000-4-2 / criteria B
IEC 61000-4-3 / criteria A
IEC 61000-4-4 / criteria B
IEC 61000-4-5 / criteria B
IEC 61000-4-6 / criteria A
IEC 61000-4-8 / criteria A
IEC 61000-4-11 / criteria B/C

Electromagnetic compatibility (EMC)

Workmanship

In compliance with IPC-A-610, level 3

Acceptability of electronic assemblies

PCB

In compliance with IPC-A-600, level 3

Acceptability of printed circuit boards

Packing

In compliance with EN 100015

Protection of electrostatic sensitive devices

Environmental

In compliance with 2002/96/EC

Waste Electrical and Electronic Equipment regulations (WEEE)
Note: Out-of-service Elmo drives should be sent to the nearest Elmo sales office.

In compliance with 2002/95/EC
(effective July 2006)

Restrictions on Application of Hazardous Substances in Electric and Electronic Equipment (RoHS)

MIL Standards Compliance