Very Small High voltage
5-7A/400VDC

Description

Small yet powerful servo drive

Gold Solo Mandolin is a rugged servo drive that delivers up to 2300 W continuous power or 4600 W peak power with intelligence in a compact package.

As a member of Elmo’s advanced Gold series, the Gold Solo Mandolin driver is DC powered, supports current loop, speed loop, position loop and advanced position modes, and can be used with permanent magnet synchronous brushless motors, DC brushed motors, linear motors or voice coils motor. Its design is suitable for any type of sine wave and square wave commutation and vector control.

The Gold Solo Mandolin can be powered directly from a 100-400 V DC power supply. Gold Solo Mandolin requires only mains power (VP+ and VN-) to operate, no logic power is required. If the customer needs the backup function to store control parameters, then a 18v to 40v DC power supply needs to be provided to access the driver. This design can provide customers with a very flexible backup solution choice.

Gold Solo Mandolin can be used alone or as part of a distributed multi-axis motion system over a live network. The drive is easily set up and tuned using the Elmo Application Studio (EASII) software tool, and is fully programmable through the Elmo motion control language.

Gold Solo Mandolin Highlights:

  • Gold series core motion control technology
  • Ultra compact, high power density
  • High efficiency and high bandwidth performance
  • Multiple communication methods available: EtherCAT, CANopen, USB, Ethernet, RS-232
  • Supports multiple encoder feedbacks
  • Advanced filter and gain adjustment combinations enhance system dynamic performance
  • Vector controlled sinusoidal commutation

Feature

Units

5/400

7/400

Minimum supply voltage

VDC

100

Nominal supply voltage

VDC

325

Maximum supply voltage

VDC

400

Maximum continuous power output

kW

1600

2300

Efficiency at rated power (at nominal conditions)

%

> 98

Control backup supply voltage option

VDC

18 to 40 VDC

Control backup supply

VA


≤8 VA with full external loading

Continuous current limit (Ic) Amplitude sinusoidal/DC trapezoidal commutation

A

5

7

Sinusoidal continuous RMS current limit (Ic)

A

3.55

4.95

Peak current limit

A

2 x Ic

 

Control Backup Supply

FeatureUnits
Control backup supplyIsolated DC source only
Control backup supply input voltage18 VDC to 40 VDC
Control backup supply input power≤5 VA without external loading

≤8 VA with full external loading

Feature

Units

All Types

Weight

g (oz)

235 g (8.29 oz)

EtherCAT Dimensions

mm (in)

70.0 x 70.0 x 55.2 (2.76" x 2.76" x 2.17")

CAN Dimensions

mm (in)

70.0 x 70.0 x 55.2 (2.76" x 2.76" x 2.17")

Mounting method

Panel/Wall Mounted

Additional information

Input Power

DC

Safety Level

STO

Feedback

Abs. Hiperface, BISS, BOSCH, ctrlX, Digital Halls, EnDat, HIPERFACE, INCREMENTAL, Other, PANASONIC, RESOLVER, SANYO DENKY, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, EtherCat, Ethernet, RS232, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based w Connector Board