“One Solution” isn’t just a slogan for us.

We understand your business needs down to the finest details. We also recognize that in this industry time means money.
We designed for you servo power supplies that are cost-efficient and meet the highest safety standards.

Power Supplies for Industrial Environment:

industry line logo

Tambourine-100

Smart, High Current Power Supply for Servo Applications – up to 60kW output power, up to 3X528VAC

Tambourine-30

The Tambourine (TAM-30) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Tambourine-20

The Tambourine (TAM-20) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Power Supplies for Harsh Environment:

Elephant

Power Supply For Servo Applications
Output Current 30A, Input Voltage: from 36VA to 480VAC

ExtrIQ Durability

The ExtrIQ power supplies are designed, manufactured and tested to meet Extreme Environmental Conditions. The ExtrIQ durability is qualified, verified and tested according to the most severe Environmental, EMC and Safety Standards exceeding the traditional and senior harsh environment STDs

null

Ambient Operating Temperature

-40°C to +70°C
null

Thermal Shock

-40°C to +70°C within 3 min
null

Altitude

-400 m to 12,000 m (-1312 to 39370 feet)
null

Relative Humidity

up to 95% non-condensing at 25°C
up to 90% non-condensing at 42°C
null

Vibration

20 Hz –2000 Hz, 14.6 grms
null

Mechanical Shock

±20g
Half sine, 11 msec., 3 per direction (overall 18)

Related Videos

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.