Compact High Voltage Servo Drive
6-22A/400VDC, 8-16A/800VDC,
*900VDC optional

Description

Gold DC Trombone

Panel-mounted network based

Compact Servo drive from
6 A/400 V to 12 A/800 V

The Gold DC Trombone is a compact, panel-mounted digital servo drive that weighs 650 g (22.9 oz) and offers up to 10 kW of continuous power.

This advanced, high power density servo drive is designed to operate “Direct to Mains” from a high voltage DC power supply of up to 400 VDC or 800 VDC, without the need for a transformer. It provides top performance, advanced networking and built in safety, as well as a fully featured motion controller and local intelligence. The Gold DC Trombone is powered by a single 18 V – 30 V isolated DC power source (not included) and a “smart” control-supply algorithm enables the drive to operate with only one power supply with no need for an auxiliary power supply for the logic.

In conjunction with the Gold Maestro, the ultimate distributed network motion controller, and the other members of the Gold Line of intelligent servo drives, state-of-the-art solutions for the most challenging multi-axis motion applications can be easily implemented, with a short development cycle while maintaining high performance.

Gold DC Trombone servo drive highlights:

  • Gold Line core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient, high bandwidth performance
  • Multiple communication options: EtherCAT, CANopen, USB, Ethernet
  • Supports a wide variety of feedback sensors
  • Advanced filtering and gain scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation
  • Additional cooling options, for demanding applications
  • External Heat Sink with fins (P/N with option-2)
  • External Heat Sink with fins and FAN (P/N with option-1)

400 V Type

Feature

Units

6/400

12/400

16/400

R17/400

R22/400

Minimum supply voltage

VDC

A, H, S, or T in P/N*: 50

0 or 1 Option in P/N: 100

Nominal supply voltage

VDC

325

Maximum supply voltage

VDC

400

Maximum continuous power output

kW

2

4

5

5.5

7

Efficiency at rated power
(at nominal conditions)

%

> 98

Auxiliary supply voltage option

VDC

18 V to 30 V

Only for Control Supply A/H/S/T Option Models

Auxiliary power supply

VA

7

Continuous current limit (Ic)
Amplitude sinusoidal/DC
trapezoidal commutation

A

6

12

16

17

22

Sinusoidal continuous RMS
current limit (Ic)

A

4.2

8.5

11.3

12

15.5

Peak current limit

A

2 x Ic

No peak

800 V Type

Feature

Units

8/800

12/800

R11/800

R16/800

Minimum supply voltage

VDC

A, H, S, or T Option in P/N*: 95+

Nominal supply voltage

VDC

560 for 400 VAC

680 for 480 VAC

Maximum supply voltage

VDC

780

Maximum continuous power output

kW

5

7.5

7

10

Efficiency at rated power
(at nominal conditions)

%

> 98

Auxiliary supply voltage option

VDC

18 V to 30 V

Only for Control Supply A/H/S/T Option Models

Auxiliary power supply

VA

7

Continuous current limit (Ic)
Amplitude sinusoidal/DC
trapezoidal commutation

A

8

12

11

16

Sinusoidal continuous RMS current limit (Ic)

A

5.7

8.5

7.8

11.3

Peak current limit

A

2 x Ic

No peak

* The A, H, S, or T Option appears in models where there is a 24 V control supply. If there is a 0 or 1 Option, the control power supply operates from the main power.

Feature

Units

All Types

Weight

g (oz)

650 g (22.9 oz) for standard L shape

1100 g (38.8 oz) for L shape fins and fan

Dimensions

mm (in)

105 x 140 x 47 (4.13" x 5.51" x 1.85")

Mounting method

Panel / Wall Mounted

Additional information

Input Power

DC

Safety Level

STO

Feedback

Abs. Hiperface, BISS, BOSCH, ctrlX, Digital Halls, EnDat, HIPERFACE, INCREMENTAL, Other, PANASONIC, RESOLVER, SANYO DENKI, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, EtherCat, Ethernet, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Panel Mount