Compact High Voltage Servo Drive
6-22A/400VDC, 8-16A/800VDC,

Up to 10 kW of continuous power

*900VDC optional

Description

Ultra-compact, Stand-alone, Network Servo Drive

Up to 16 A/800 V

Up to 10 kW of continuous power

The Gold Solo Trombone is an ultra-compact, integrated digital servo drive that weighs 362 g (12.8 oz) and offers up to 10 kW of continuous power..

This advanced, high power density servo drive is designed to operate “Direct to Mains” from a high voltage DC power supply of up to 400 VDC or 780 VDC, without the need for a transformer. It provides top performance, advanced networking and built in safety, as well as a fully featured motion controller and local intelligence. The Gold Solo Trombone is powered by a single 18 V – 30 V isolated DC power source (not included) and a “smart” control-supply algorithm enables the drive to operate with only one power supply with no need for an auxiliary power supply for the logic.

In conjunction with the Gold Maestro, the ultimate distributed network motion controller, and the other members of the Gold Line of intelligent servo drives, state-of-the-art solutions for the most challenging multi-axis motion applications can be easily implemented, with a short development cycle while maintaining high performance.

Gold Solo Trombone Highlights:

  • Gold Line core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient, high bandwidth performance
  • Multiple communication options: EtherCAT, CANopen, USB, Ethernet
  • Supports a wide variety of feedback sensors
  • Advanced filtering and gain scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation

Feature

Units

12/400

16/400

R17/400

R22/400

8/800

12/800

R11/800

R16/800

Minimum supply voltage

VDC

H, S, T, or AP suffix in P/N*: 50

0 or 1 suffix in P/N: 100

H, S, T, or AP suffix in P/N*: 95+

Nominal supply voltage

VDC

325

560 for 400 VAC

680 for 480 VAC

Maximum supply voltage

VDC

400

780

Maximum continuous
power output

kW

4

5

5.5

7

5

7.5

7

10

Efficiency at rated
power (at nominal
conditions)

%

> 98

Auxiliary supply
voltage option

VDC

18 V to 30 V

Only for Control Supply A, H, S, or T suffix Model

Auxiliary power supply

VA

7

Continuous current
limit (Ic) Amplitude
sinusoidal/DC
trapezoidal commutation

A

12

16

17

22

8

12

11

16

Sinusoidal continuous
RMS current limit (Ic)

A

8.5

11.3

12

15.5

5.7

8.5

7.8

11.3

Peak current limit

A

2 x Ic

No peak

2 x Ic

No peak

Feature

Units

All Types

Weight

g (oz)

362 g (12.8 oz)

Dimension

mm (in)

111 x 76 x 60 (4.37" x 3" x 2.36")

Mounting method

Panel / Wall Mounted

Additional information

Input Power

DC

Safety Level

STO

Feedback

Abs. Hiperface, BISS, BOSCH, ctrlX, Digital Halls, EnDat, HIPERFACE, INCREMENTAL, Other, PANASONIC, RESOLVER, SANYO DENKY, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, EtherCat, Ethernet, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based w Connector Board