Miniature Powerful Servo Drive
Up to 25A/100V, 9A/200V

Description

New Era Of Servo Control
Miniature Most Powerful Servo Drive

Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability

Up to 25A/100V, 9A/200V
Up to 2kW of continuous power

The Platinum Whistle is a compact, digital servo drive, part of Elmo’s innovative Platinum series. The Platinum Whistle provides top servo performance, ultra-fast networking, increased processing power and rich feedback support.

The Platinum Whistle servo drive is one of the world’s smallest servo technology to feature Functional Safety support, safety over EtherCAT (FSoE) and integrated Safe I/Os (optional).

The Platinum series was designed to meet the evolving needs of OEM designers for smarter, smaller, faster servo, with higher functionality and ease-of-use. Platinum drives aim to assist machine and robotic manufacturers in creating better machines through both superior motion-control and utmost safety.

Platinum Whistle HighlightsNEW

  • Miniature most powerful servo drive Up to 25A/100V & 9A/200V
  • Up to 2000W of continuous power
    and 4000W at peak power
  • Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE
  • Integrated Safe I/Os (2 SIL3 inputs + 2 STO hardware inputs + SIL3 brake outputs + SIL3 output)
  • Fast EtherCAT Networking

Platinum Series HighlightsNEW

  • Best-In-Class servo performance
  • World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
  • Higher bandwidth, faster response, enhanced linearity and highest control resolutions
  • Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
  • Added feedback support: up to three simultaneously, or two absolute feedbacks
  • High processing power with large memory resources for better control, enhanced processing, and real time recording

Feature

Units

1/100

2.5/100

5/100

10/100

15/100

20/100

25/100

Minimum supply voltage

VDC

10

Nominal supply voltage

VDC

85

Maximum supply voltage

VDC

95

Maximum continuous power output

W

80

200

400

800

1200

1600

2000

Efficiency at rated power
(at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 95% of DC bus voltage

Amplitude sinusoidal/
DC continuous current

A

1.0

2.5

5

10

15

20

25

Sinusoidal continuous
RMS current limit (Ic)

A

0.7

1.8

3.5

7

10.6

14.1

17.5

Peak current limit

A

2 x Ic

Feature

Units

3/200

6/200

9/200

Minimum supply voltage

VDC

20

Nominal supply voltage

VDC

170

Maximum supply voltage

VDC

195

Maximum continuous power output

W

480

960

1450

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 95% of DC bus voltage

Amplitude sinusoidal/DC continuous current

A

3

6

9

Sinusoidal continuous RMS current limit (Ic)

A

2.1

4.2

6.3

Peak current limit

A

2 x Ic

 

Control Supply

FeatureUnitsUnitsDetails
Control supply input voltageVIsolated DC source: 12 to 60V
24V Control supply input power consumptionWithout encoderW≤4
With encoder up to 400mA@5VW≤6
With encoder up to 300mA@11VW≤7

 

Encoder Supply

FeatureDetails
5V supply5V Nominal, 4.75V÷5.25V
up to 400mA
For Safety Capability F
11V supply only with SafeIO Module
11V Nominal, 10.6V÷11.5V
up to 300mA

Feature

Units

All Types

Weight

g (oz)

~55 g (1.94 oz)

Weight with SafeIO Board

g (oz)

~65 g (2.29 oz)

Dimension

mm (in)

55 x 46.5 x 19.9 mm (2.2" x 1.83" x 0.78")

Dimension with SafeIO Board

mm (in)

55 x 46.5 x 23.2 mm (2.2" x 1.83" x 0.91")

Mounting method

PCB mount

Degrees of Protection

IP00

  • Option for integrated Safe I/Os: up to 6 digital inputs and 4 digital outputs (PLC SRC)
  • All Platinum line of servo drives feature functional safety (Learn more…)
  • In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
  • Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
  • Platinum Whistle safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SLT & SBC

Complementary Products

Tambourine-20

The Tambourine (TAM-20) is Elmo’s compact, direct-to-mains power supply, designed for multiple servo drives.

Related Products

Additional information

Input Power

DC

Safety Level

FSoE, Functional Safety, Functional Safety & Safe I/O, STO

Feedback

Abs. Hiperface, BISS, BOSCH, ctrlX, Digital Halls, EnDat, HIPERFACE, INCREMENTAL, Other, PANASONIC, RESOLVER, SAFE BISS, SAFE EnDat, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, Diff RS232, EtherCat, Ethernet, RS232, RS422, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based Module