Elmo Motion Control-home Logo
Loading

Gold Duo

Compact, Panel-mount Network-based Servo Drive with Two Axes (Up to 20 A/100 V)

Up to 2 x 1.6 kW of continuous power

The Gold Duo is a compact, wall-mounted integrated digital servo drive solution that contains two drives in a single product. It weighs just 479 g (16.9 oz) and offers up to 2 x 1.6 kW of continuous power or 2 x 3.2 kW of peak power.

The solution operates under a single power supply and is designed for applications with up to two axes. The Gold Duo has a fully featured motion controller and local intelligence.

This advanced, high power density servo drive provides top performance, advanced networking and built-in safety, as well as a fully featured motion controller and local intelligence. The Gold Duo is powered by a single 12 V – 95 V isolated DC power source (not included) and a “smart” control-supply algorithm enables the drive to operate with only one power supply with no need for an auxiliary power supply for the logic.

In conjunction with the Gold Maestro, the ultimate distributed network motion controller, and the other members of the Gold Line of intelligent servo drives, state-of-the-art solutions for the most challenging multi-axis motion applications can be easily implemented, with a short development cycle while maintaining high performance.

Gold Duo Highlights:

  • Gold Line core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient, high bandwidth performance
  • Multiple communication options: EtherCAT, CANopen, USB, Ethernet
  • Supports a wide variety of feedback sensors
  • Advanced filtering and gain scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation
Gold Duo Servo Drive
Downloads: Standards Product Drawings Gold Duo Documentation
Power rating of each drive

Feature

Units

2.5/100

5/100

10/100

15/100

20/100

Minimum supply voltage

VDC

12

Nominal supply voltage

VDC

85

Maximum supply voltage

VDC

95

Maximum continuous power output

W

200

400

800

1200

1600

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

> 95% of DC bus voltage at f=22 kHz

Auxiliary power supply

VDC

11 – 95 VDC (up to 2.5 VA inc. 5 V/200 mA for encoder)

Amplitude sinusoidal/DC continuous current

A

2.5

5

10

15

20

Sinusoidal continuous RMS current limit (Ic)

A

1.8

3.5

7

10.6

14.1

Peak current limit

A

2 x Ic

Weight

g (oz)

479 g (16.9 oz)

Dimensions

mm (in)

150 x 105 x 25.8 mm (5.9" x 4.13" x 1")

Digital in/Digital out/Analog in

 

6/4/1

Mounting method

 

Wall mount, Book Shelf

Dual Loop Options

 

Port A

 

Incremental Encoder + Digital Halls

Incremental Encoder
Digital Halls
Absolute Serial Encoder

Absolute Serial Encoder + Digital Halls

Port B

Incremental Encoder

Yes

Yes
Yes
Yes
Yes

Analog Encoder

Yes
Yes
Yes
Yes
Yes

Analog Halls

Yes
Yes
Yes
Yes
Yes

Resolver

Yes
Yes
Yes
Yes
N/A
Product Catalog Number