Home Page
Search
 

The Unmatched Space Saver

Highly compact and intelligent digital servo drive

The Whistle is a series of intelligent miniature digital servo drives for DC brush and brushless motors, linear motors and voice coils. The matchbox-sized servo drive weighs only 1.8 oz (50 g) and supports up to 20 amps continuous current. Its high density allows the drive to deliver a peak of 3200 W of power and 1600 W of continuous power. Based on Elmo's SimplIQ Motion Control technology, the Whistle is capable of operating in position, velocity and current modes and contains a wide range of feedback and I/O options. With Elmo's Composer software, users can easily perform drive setup, configuration, tuning, analysis and programming. The drive operates on DC power. The Whistle is a PCB mounted device that enables efficient and cost saving implementation.

Elmo also offers a range of Whistle-based products including:

  • The DUO and TRIO - integrated Whistle solutions that provide the power of two and three Whistle servo drives, respectively, in a single board
  • the Whistle Evaluation Board
Miniature-high density-Digital Servo Drive for DC brush and brushless motors
Click to Play Movie
elmo-diagram of machine control-motion control-drives and motors
To view in 3D,
click here.

Download eDrawings - 2D CAD Viewer and 3D CAD Viewer and Publisher
Whistle-Based Products
DC Whistle
DC Whistle
Solo Whistle Servo Drive
Solo Whistle
multiple Whistle servo drives in a single solution
TRIO (TRW) Integrated Whistle Solution
Elmo DUO
Duo Integrated Solution

Accessories

Feature

Units

15/48

20/48

1/60

2.5/60

5/60

10/60

15/60

20/60

1/100

2.5/100

5/100

10/100

15/100

20/100

Minimum supply voltage

VDC

6

7.5

12

Nominal supply voltage

VDC

42

50

85

Maximum supply voltage

VDC

48

59

95

Maximum continuous power output

W

600

800

50

120

240

480

720

960

80

200

400

800

1200

1600

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

> 95% of DC bus voltage at f=22 kHz

Auxiliary power supply

VDC

11 – 95 VDC (up to 2.5 VA inc. 5 V/200 mA for encoder)

Amplitude sinusoidal/DC continuous current

A

15

20

1

2.5

5

10

15

20

1

2.5

5

10

15

20

Sinusoidal continuous RMS current limit (Ic)

A

10.6

14.1

0.7

1.8

3.5

7

10.6

14.1

0.7

1.8

3.5

7

10.6

14.1

Peak current limit

A

2 x Ic

Weight

g(oz)

50 g (1.8 ounces)

Dimensions

mm (in)

55 x 15 x 46.5 mm (2" x 0.6" x 1.8")

Digital in/Digital out/Analog in

 

6/2/1

Mounting method

 

PCB Mount

Product Catalog Number
Feature
Unit
Specification
Servo Modes  
Current, Velocity, Position, Advanced Position
Core  
SimplIQ
Communication  
RS-232, CANopen: DS402, DS305
PWM switching frequency
KHz
22 ± 5% default on the Motor
Switching method
Advanced Unipolar PWM
Current Loop Bandwidth
KHz
<2.5
Current Sampling Rate
KHz
Up to 16, default 11
Velocity Loop Bandwidth
Hz
<350
Velocity Sampling Rate
KHz
Up to 8, default 5.5
Position Loop Bandwidth
Hz
<80
Position Sampling Rate
KHz
Up to 4, Defalut 2.75
Maximum heat sink temperature
°C (°F)
85°C - 88°C (185°F - 190°F)
Ambient operating temperature
°C (°F)
0° ~ 40°C (32° ~ 104°F)
models for extended environmental conditions are available
Storage temperature
°C (°F)
-20° ~ 85°C (-4° ~ +185°F)
Maximum humidity
%
90% non-condensing
Maximum Operating Altitude
m (ft)
up to 10,000 (30,000)
Protection level
Standard and Advanced Models
Feature
Standard
Advanced
CANopen interface (DS 301, DS 402)
Yes
Yes
Current mode
Yes
Yes
Velocity mode, follower
Yes
Yes
Position jog, follower, point-to-point
Yes
Yes
Pulse and direction input
Yes
Yes
Dual loop, velocity and position
No
Yes
PT position versus time mode
Yes
Yes
PVT position and velocity versus time
Yes
Yes
ECAM / Follower
No
Yes
Overall user program size
2 KB
32 KB
Information Request
For an Elmo representative call back request click below:

Downloads: Standards Product Drawings
Whistle
Whistle Evaluation Board Whistle Documentation SimplIQ Documentation Software Case Studies Application Notes