Description

Super Compact, High Voltage Servo Drive
Up to 16 A/800 VDC and up to 22 A/400 VDC
Up to 10 kW of Qualitative Power
-40°C to+70°C, Vibrations up to 14GRMS
Designed, qualified, verified, manufactured and tested to withstand Extreme Environments
The Gold Panther – Gold Line intelligent servo drives – is designed to operate “Direct to Mains” from a high voltage DC power supply of up to 400 VDC or up to 780 VDC, without the need for a transformer.
The Gold Panther meets the highest level of motion control application at extreme environmental conditions, providing top servo performance, advanced networking, built-in safety and high power density, combined with a fully featured motion controller and local intelligence and built-in safety, all in a very small very efficient package.
The Gold Panther is designed to operate under extreme environmental conditions.
Weighing only 300 g , the Gold Panther operates on DC power as a standalone device, or as part of a multi-axis system in a distributed configuration on a real-time network.
Like all Gold Line products, it is easily configured and tuned using the Elmo Application Studio (EAS) software environment and is fully programmable with the Elmo motion control language.
The Gold Panther is available in a variety of models with multiple power rating options, multiple communication options, feedback options and I/O configuration possibilities.
Mating Power Supply ELP-30.
Gold Panther Highlights:
- Gold Line core motion control technology
- Super -compact, with the highest power density in its class
- Drives any servo motors, up to 5000 W continuous and 10,000 W peak power
- Field Bus Communication: EtherCAT, CANopen
- RS232, RS422, USB, Ethernet,
- Supports a wide variety of feedback sensors
- Advanced filtering and gain scheduling options for enhanced dynamic performance.
- Extremely efficient, over 99%
Feature | Units | 12/400 | 16/400 | R17/400 | R22/400 | 8/800 | 12/800 | R11/800 | R16/800 |
|---|---|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | *For S or T type = 50 | *For S or T type = 95 |
||||||
Nominal supply voltage | VDC | 325 | 560 for 400 VAC |
||||||
Maximum supply voltage | VDC | 400 | 780 |
||||||
Maximum continuous | W | Up to 10 kW of continuous qualitative power |
|||||||
Efficiency at rated power | % | > 98 |
|||||||
Auxiliary supply | VDC | 18 to 30 VDC (only in S or T type) |
|||||||
Auxiliary power supply | VA | ≤5 VA without external loading |
|||||||
Continuous current limit (Ic) | A | 12 | 16 | 17 | 22 | 8 | 12 | 11 | 16 |
Sinusoidal continuous RMS current limit (Ic) | A | 8.5 | 11.3 | 12 | 15.5 | 5.7 | 8.5 | 7.8 | 11.3 |
Peak current limit | A | 2 x Ic | No peak | 2 x Ic | No peak |
||||
Feature | Units | All Types |
|---|---|---|
Weight | g (oz) | 300 g (10.6 oz) |
Dimensions | mm (in) | 111 x 76 x 34 (4.37" x 3" x 1.34") |
Mounting method | PCB Mounted |