Up to 1.2 kW per axis, 2.4 kW total
Up to 100 VDC
Up to 15 A

Category:

Description

Redefining Limits of Motion Control
Small, Smart, Safe – Titanium

Tiny Dual-axis & Functional Safety Package.
High Performance Multi-Core Processor.

Up to 2X 15A/100V
Up to 1.2kW per axis, 2.4kW total

Introducing the smallest dual-axes servo drive with full functional safety

The Elmo advanced leading Titanium Line servo drives offer multi-axis performance with high power density, providing highly intelligent and compact servo drives that are operational within minutes. These servo drives deliver top productivity, Functional Safety, advanced networking, and local intelligence.

With only 40 x 34 x 15.4 mm, the Titanium Castanet servo drive is the world’s smallest dual-axes servo technology to feature Functional Safety* support and safety over EtherCAT (FSoE). The Titanium Castanet includes CANopen, up to three UARTs, four analog inputs, and extended IO.

Being part of the Titanium product family, Titanium Castanet is powered by a high-performance multi-core processor. It offers connectivity to several types of interfaces, including regular and full safe IO.

Titanium Castanet Highlights

  • GaN – Gallium Nitride MOSFET Switching
  • Ultra Fast Switching Time (~20 nSec)
  • Switching Frequency of 100kHz+
  • Dual Axis Full Functional Safety & FSoE*
  • FSOE / STO
  • EtherCAT / CANopen
  • USB option

* In certification process

Titanium Line Highlights

  • 2 axes in 1 servo drive, only 25% larger than a single axis
  • Saving design space in the machine
  • Synchronizing on one device
  • Full functional safety for both axes
  • GaN technology
  • Faster switching time, less energy waste
  • Separate motions for each axis from one device
  • Separate configuration designs for each axis from one device

100V Models

FeatureUnits

1/100

2.5/1005/10010/10012/10015/100
Minimum supply voltageVDC

10

Nominal supply voltageVDC

85

Maximum supply voltageVDC

90

Maximum continuous power outputW80W per
axis. 160W
in total
195W per
axis. 390W
in total
390W per
axis. 780W
in total
780W per
axis. 1560W
in total
935W per
axis. 1870W
in total
1170W per
axis. 2340W
in total
Efficiency at rated power
(at nominal conditions)
%

> 99

Maximum output voltage

Up to 96% of
DC bus voltage

Ic, Amplitude sinusoidal/DC
continuous current
A12.551012[1]15[1]
Sinusoidal continuous
RMS current limit (Ic)
A0.71.83.57.078.48[1]10.6[1]
Peak current limitA

2 x Ic

[1] Peak time duration is limited to 1 second instead of default 3 seconds for both axes.

 

T Models Technical Data

FeatureUnits

10/100

Minimum supply voltageVDC

10

Nominal supply voltageVDC

85

Maximum supply voltageVDC

90

Maximum continuous power outputW

800W per axis. 1600W in total

Efficiency at rated power (at nominal conditions)%

> 99

Maximum output voltage

Up to 96% of DC bus voltage

Ic, Amplitude sinusoidal/DC continuous currentA

10

Sinusoidal continuous RMS current limit (Ic)A

7.07

Peak current limitA

3 x Ic

 

Control Supply

FeatureDetails
Control supply input voltage for SafetyIsolated DC Source: 14V ÷ 60 V
Control supply input power≤4 W without external loading

≤8 W with full external loading
FeatureData
Mounting MethodPanel mounting
Degrees of ProtectionIP00
Part NumberWeight (g (oz))Dimensions (mm (in))
TCAS-Mz2-CXXX/YYYzzTN0Iz (without heatsink)24.0 g (0.85 oz)40 x 34 x 15.4 mm (1.57" x 1.34" x 0.60")
TCAS-Mz2-CXXX/YYYzzTH0Iz (with heatsink)48.7 g (1.72 oz))41 x 54 x 19.4 mm (1.6" x 2.13" x 0.76")
  • Option for integrated Safe I/Os: up to 6 digital inputs and 4 digital outputs (PLC SRC)
  • All Titanium line of servo drives feature functional safety (Learn more…)
  • In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)

Complementary Products

Additional information

Input Power

DC

Safety Level

FSoE, Functional Safety, Functional Safety & Safe I/O, STO

Feedback

BISS, BOSCH, Digital Halls, EnDat 2.2/2.1, EnDat3, HIPERFACE, Hiperface DSL, INCREMENTAL, Other, PANASONIC, RESOLVER, SAFE BISS, SAFE EnDat2.2, SAFE EnDat3, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, Diff RS232, EtherCat, Ethernet, RS232, RS422, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single, Two

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based Module