Support for delta robot kinematics using multiple coordinate systems
Used In:
- Multi-axis applications requiring accuracy and speed in a small workspace
Used In:
Delta robots are used in many areas of industry today. The common requirements of these applications include:
Delta robot kinematics are simple. After defining the basic mechanical characteristics of the robot, it is possible to make use of many pre-defined motion sequences and interfaces. The same motion sequence can be run in different robots with different mechanical properties.
The delta robot definition process requires mechanical specification of:
During operation, a limit handling mechanism can be used to protect the system, including axis limits and machine limits.
The G-MAS also supports a special Cartesian transformation function from Machine Coordinate Systems (MCS) Product Coordinate Systems (PCS).
See G-MAS Coordinate Systems and Kinematics for more information on how G-MAS controls multi-axis kinematic systems.
Presentation: The Kinematic System in G-MAS